Four and Eight Button Remote Control

C-Bus™ Four- and Eight- Button Infrared (IR) Remote Controllers provide hand held remote control operation of lighting and other loads.

C-Bus™ Four- and Eight- Button Infrared (IR) Remote Controllers provide hand held remote control operation of lighting and other loads. Designed to work in conjunction with C-Bus devices containing IR receivers, these convenient remote controls can switch, dim and control lighting scenes. C-Bus Four- and Eight- Button Remote Controllers control multiple input units as well as separately configured units. These versatile remote controls have a range of up to 49 feet (15 meters) and are easily configured by programming the IR receiving device in the C-Bus Toolkit software.

Related Documents

View CSI Specifications

Key Features

  • Four and Eight button options
  • Wall mount storage holder included with each remote control
  • Removeable front cover for label insertion (labels included)
  • (2) AAA batteries included
  • Compatible with C-Bus IR Input devices

 

For a complete listing of documentation for this product, please consult the Technical Library.

Handouts
C-Bus Aux Input Unit 1250HO0604
C-Bus Bus Coupler 1250HO0603
C-Bus General Input Unit 1250HO0602
C-Bus Universal Remote 1250HO0703
Instruction Bulletins
Bus Couplers 63249-420-236
C-Bus Wired Learn Mode Quick Start Guide 63249-420-286
DIN-Rail Four-Channel Auxiliary Input Unit 63249-420-229
Din-Rail Four-Channel General Input Unit 63249-420-228
Four- and Eight-Button IR Remote Controllers 63249-420-240
Universal Remote Controller Quick Start Guide 63249-420-270
Universal Remote Controller User Guide 63249-420-241