Changeover Relay Unit
Changeover Relays are DIN-rail mounted devices with four independent, voltage free, changeover relay contacts.
C-Bus™ Changeover Relays are DIN-rail mounted devices with four independent, voltage free, changeover relay contacts.
Changeover Relays are designed to operate three-speed motors and two-way motor control devices. Some of their most common applications include operating motorized blinds, shutters, curtains and skylights (open/closed) where they provide a much simpler alternative to traditional and obtrusive relay interlocking systems.
Related Documents
Key Features
- Four (4) isolated independently operating relay channels
- Two (2) convenient built-in C-Bus™ network connectors (RJ-45)
- Non-volatile memory stores operating status for recovery from power outage
- LED Indicators show the status of the network and the unit
- Changeover Relays ratings: (120V AC Max)
- 2A Exhaust fans (shaded pole induction motors)
- 2A Ceiling fans (split-phase induction motors)
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus 10 Amp Relay Unit | 1250HO0609 |
| C-Bus 20 Amp Relay Units | 1250HO0610 |
| C-Bus 8 Channel Low Voltage Relay | 1250HO0901 |
| C-Bus Changeover Relay Unit | 1250HO0608 |
Instruction Bulletins |
|
| 8 Channel Low Voltage Relay | 63249-420-325 |
| C-Bus Wired Learn Mode Quick Start Guide | 63249-420-286 |
| Changeover Relays | 63249-420-223 |
| Four- and Twelve-Channel 10 A Relays | 63249-420-222 |
| Four-Channel 20 A Relay | 63249-420-242 |