10 Amp 12 Channel Relay Unit
Relay units are DIN-rail mounted units with four or twelve independent, voltage free, relay contacts for general switching applications.
C-Bus™ Relays are DIN-rail mounted units with four or twelve independent, voltage free, relay contacts for general switching applications. They are suitable for use with resistive, inductive, incandescent and fluorescent loads.
Each channel is independently configurable and features a zero crossing magnetically latching relay designed for switching the harsh electrical loads associated with todays high efficiency lighting systems. Local toggle buttons are provided on each unit to allow individual channels to be toggled at each unit or via C-BusTM network commands. Remote ON and OFF facilities are available, permitting all channels to be turned ON or OFF without C-Bus Network communications.
Related Documents
Key Features
- Four (4) or twelve (12) independently operating voltage free relay contacts
- Two (2) convenient built-in C-Bus network connectors (RJ-45)
- Units available both with and without a 200mA power supply
- Non-volatile memory stores operating status for recovery from power outage
- LED Indicators show the status of the network and the unit
- Load Rating (4 and 12 channel 10 Amp rated relay) - Resistive 10A, Inductive 10A, Fluorescent 10A, Motor 2A
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus 10 Amp Relay Unit | 1250HO0609 |
| C-Bus 20 Amp Relay Units | 1250HO0610 |
| C-Bus 8 Channel Low Voltage Relay | 1250HO0901 |
| C-Bus Changeover Relay Unit | 1250HO0608 |
Instruction Bulletins |
|
| 8 Channel Low Voltage Relay | 63249-420-325 |
| C-Bus Wired Learn Mode Quick Start Guide | 63249-420-286 |
| Changeover Relays | 63249-420-223 |
| Four- and Twelve-Channel 10 A Relays | 63249-420-222 |
| Four-Channel 20 A Relay | 63249-420-242 |
