Low Power Remote Amplifier
The Low Power Remote Amplifier (SLC560110R) offers either a stand-alone, single zone of music, or as part of a complete Multi Room Audio System.
The Low Power Remote Amplifier (SLC560110R) offers either a stand-alone, single zone of music, or as part of a complete Multi Room Audio System. The robust amplifier is capable of operating at temperatures up to 158°F (70°C).
The Amplifier has a line-level input that can be connected permanently to an audio visual device such as an MP3 player. Control is typically through a C-Bus wall switch, DLT switch, touchscreen, or Wiser Home Control. When coupled with Wiser, the amplifier's volume, bass and treble can be adjusted through your home computer.
The Low Power Remote Amplifier Power Supply (SLC5600241250) supplies 24Vdc at 1.25A to the Low Power Amplifier in standalone Amplifier operations. If ambient operating temperatures are expected to be above 113°F (45°C), the MRA High Temperature Switch Mode Amplifier Power Supply (SLC5600P24H3750) is used.
A Mounting Bracket (SLC560110MB) is available so that the Amplifier can be mounted in a vertical position. The bracket allows quick access to the rear panel connectors, and maximizes air flow around the Amplifier.
Related Documents & Downloads
Features
- 10 Watt digital efficient stereo amplifier
- Super quite design
- On board 8 ohm loudspeaker connections (2)
- Local Source Input: 3.5mm Mini Jack
- C-bus connection (connects with CAT-5 cable)
![]()
For a complete listing of documentation for this product, please consult the Technical Library.