Audio Speakers
Audio Speakers are available as indoor or outdoor models and are designed to be used with home theater, multi-room such as the C-Bus™ Multi-Room Audio (MRA) system.
C-Bus™ Audio Speakers are available as indoor or outdoor models and are designed to be used with home theater, multi-room such as the C-Bus Multi-Room Audio (MRA) system. The indoor speakers come in wall- or ceiling-mount versions that are installed with the front of the speaker flush with the mounting surface. The indoor/outdoor speakers can be placed on a shelf or hung on a surface by using the included bracket.

Related Documents & Downloads
Features
- Flush-mount, shelf-mount, and surface-mount models
- Indoor and outdoor models
- High-impact plastic components and powder coated metal grills produce a long-lasting unit suitable for indoor and outdoor use
- Available with Kevlar® (indoor units only) or polypropylene drivers (indoor and outdoor units) for high-quality sound in all applications
- All models are off the floor, saving floor space
- Convenient and reliable sound coverage, almost completely independent of furniture or entertainment equipment layout
- Indoor/Outdoor Speakers have a pre-installed, removable mounting bracket
- Indoor/Outdoor Speakers can be placed on a shelf or hung from a surface by their bracket (included)
- Tracing/painting template included
For a complete listing of documentation for this product, please consult the Technical Library.