Saturn Decorator
Saturn™ Decorator Style Keypads offer localized finger-tip control of lighting and electrical devices. By virtue of the programmable nature of the buttons, one compact Saturn decorator style keypad can take the place of many single operation switches, ON/OFF toggles, dimmers, and timers.
Saturn™ Decorator Style Keypads offer localized finger-tip control of lighting and electrical devices. By virtue of the programmable nature of the buttons, one compact Saturn Decorator style keypad can take the place of many single operation switches, ON/OFF toggles, dimmers, and timers.
Saturn Decorator Keypads are available in a one-, two-, three- or four- button models and incorporate a unique poly-carbonate face plate with backlit silver buttons and blue/orange LED’s. Saturn style decorator face plates are also available to match existing Saturn style keypads.
Color Options: Slate, white, cream, gold, black, brown, soft gray, desert sand and brushed aluminum.
Related Documents & Downloads
Features
- Button configurations include multi-point switching and dimming, master ON/OFF switching, and scene settings
- Scene control includes up to ten group addresses per scene and four scenes per keypad
- Independent timers available for each button
- Standard built in infrared (IR) receiver
- Dual-color LED windows on each button can glow in cool blue, orange, or combinations of both, indicating when a controlled device is ON or OFF
- Auto “fallback” can dim button LEDs at a set time after the last button press
- Locator LED can illuminate the keypad, helping a user find it in dim light
Functional Aesthetics
- Distinctively designed transparent face plates
Distributed Intelligence
- Compatible with all C-Bus devices and the Powerlink NF3000G3C controller
- Configured by using Learn Mode or C-Bus™ software
Applications
- Commercial Buildings
- Residential Market
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus Neo Keypads | 1250HO0502 |
| C-Bus Saturn Decorator Keypads | 1250HO0708 |
| C-Bus Saturn DLT Keypads | 1250HO0506 |
| C-Bus Saturn Keypads | 1250HO0509 |
| Neo Decorator Keypads | 1250HO0707 |
Instruction Bulletins |
|
| C-Bus Wired Learn Mode Quick Start Guide | 63249-420-286 |
| Neo and Saturn DLT Cover Plate | 63249-420-311 |
| Neo and Saturn DLT Keypads | 63249-420-202 |
| Neo Decorator Keypads | 63249-420-287 |
| Neo Decorator Wall Plates and Accessories | 63249-420-288 |
| Neo Keypad Accessories | 63249-420-218 |
| Neo Keypads | 63249-420-200 |
| Saturn Decorator Keypads | 63249-420-290 |
| Saturn Decorator Wall Plates and Accessories | 63249-420-289 |
| Saturn Keypad Accessories | 63249-420-219 |
| Saturn Keypads | 63249-420-201 |