Saturn Keypads
C-Bus™ Saturn Keypads offer localized finger-tip control of lighting and electrical services. Designed with quality, efficiency, and versatility in mind, these elegant keypads are easy to install, customize, and use.
C-Bus™ Saturn™ Keypads offer localized finger-tip control of lighting and electrical services. Designed with quality, efficiency, and versatility in mind, these elegant keypads are easy to install, customize, and use.
By virtue of the variety of button configurations available, one compact Saturn keypad can take the place of many single operation switches, ON/OFF toggles, dimmers, and timers.
Available in a two, four, or six-button keypad, Saturn's modern style is complemented by orange and blue LEDs that can instantly show the status of controlled devices.
Related Documents & Downloads
Accessories Color Options:
Surrounds: Neo Keypad covers consist of an inner surround and outer surround, each of which can be chosen from a multitude of colors. Button colors are also represented in the chart below.

Color Options: White, Cream, Mocha, Black and Stainless Steel
Features
Multi-Functional Capabilities
- Button configurations include multi-point switching and dimming, master ON/OFF switching, and scene settings
- Scene control includes ten group addresses per scene, four scenes per keypad
- Independent timers available for each button
- Dual-color LED windows on each button can glow in cool blue, orange, or combinations of both, indicating when a controlled device is ON or OFF Auto “fallback” can dim button LEDs at a set time after the last button press
- Locator LED can illuminate the keypad, helping a user find it in dim light
Functional Aesthetics
- Distinctively designed transparent impact-resistant glass cover plate with silver buttons that can glow blue or orange
- Clean-lined keypads are wall mounted without external fittings
- Low-profile keypad extends only 0.5 in. out from the wall
- Colors are easily modified to suit personal taste or the décor
- Optional button covers with labels, enabling quick identification of lighting scenes or controlled devices
Distributed Intelligence
- Compatible with all C-Bus devices and the Powerlink® NF3000G3C controller
- Configured by using Learn Mode or a personal computer connected to the network
Applications
- Commercial Buildings
- Residential Market
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus Neo Keypads | 1250HO0502 |
| C-Bus Saturn Decorator Keypads | 1250HO0708 |
| C-Bus Saturn DLT Keypads | 1250HO0506 |
| C-Bus Saturn Keypads | 1250HO0509 |
| Neo Decorator Keypads | 1250HO0707 |
Instruction Bulletins |
|
| C-Bus Wired Learn Mode Quick Start Guide | 63249-420-286 |
| Neo and Saturn DLT Cover Plate | 63249-420-311 |
| Neo and Saturn DLT Keypads | 63249-420-202 |
| Neo Decorator Keypads | 63249-420-287 |
| Neo Decorator Wall Plates and Accessories | 63249-420-288 |
| Neo Keypad Accessories | 63249-420-218 |
| Neo Keypads | 63249-420-200 |
| Saturn Decorator Keypads | 63249-420-290 |
| Saturn Decorator Wall Plates and Accessories | 63249-420-289 |
| Saturn Keypad Accessories | 63249-420-219 |
| Saturn Keypads | 63249-420-201 |