Neo Keypads
Neo™ Keypads offer localized finger-tip control of lighting and other electrical devices. With over 1,000 custom color combinations available, these elegant keypads are suitable for virtually any decor
Neo™ Keypads offer localized finger-tip control of lighting and other electrical devices. With over 1,000 custom color combinations available, these elegant keypads are suitable for virtually any decor
Related Documents & Downloads
Accessories
Surrounds: Neo Keypad covers consist of an inner surround and outer surround, each of which can be chosen from a multitude of colors. Button colors are also represented in the chart below.

Color Options: Slate, white, cream, gold, black, brown, soft gray, desert sand and brushed aluminum.
Features
Multi-Functional Capabilities
- Button configurations include multi-point switching and dimming, master ON/OFF switching, and scene settings
- Scene control includes ten group addresses per scene, four scenes per keypad
- Independent timers available for each button
- Standard built-in infrared receiver permits keypad control at a distance with an optional infrared handheld controller
- Dual-color LED windows on each button can glow in cool blue, orange, or combinations of both, indicating when a controlled device is ON or OFF
- Auto “fallback” can dim button LEDs at a set time after the last key press
- Locator LEDs can illuminate the top and bottom of the button area in cool blue, helping a user find the keypad in dim light
Functional Aesthetics
- Clean-lined low-profile keypads are wall mounted without external fittings
- Optional button covers have ID windows, enabling quick identification of lighting scenes or controlled devices
- Distinctively designed multi-layer cover plate consists of button covers, an outer surround, and an inner surround
- Color schemes are easily customized and modified to suit personal taste or the décor
Distributed Intelligence
- Compatible with all C-Bus devices and the Powerlink NF3000G3C controller
- Configured by using Learn Mode or a personal computer connected to the network
Applications
- Commercial Buildings
- Residential Market
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus Neo Keypads | 1250HO0502 |
| C-Bus Saturn Decorator Keypads | 1250HO0708 |
| C-Bus Saturn DLT Keypads | 1250HO0506 |
| C-Bus Saturn Keypads | 1250HO0509 |
| Neo Decorator Keypads | 1250HO0707 |
Instruction Bulletins |
|
| C-Bus Wired Learn Mode Quick Start Guide | 63249-420-286 |
| Neo and Saturn DLT Cover Plate | 63249-420-311 |
| Neo and Saturn DLT Keypads | 63249-420-202 |
| Neo Decorator Keypads | 63249-420-287 |
| Neo Decorator Wall Plates and Accessories | 63249-420-288 |
| Neo Keypad Accessories | 63249-420-218 |
| Neo Keypads | 63249-420-200 |
| Saturn Decorator Keypads | 63249-420-290 |
| Saturn Decorator Wall Plates and Accessories | 63249-420-289 |
| Saturn Keypad Accessories | 63249-420-219 |
| Saturn Keypads | 63249-420-201 |