Neo DLT Keypad

C-Bus™ Neo™ Keypads with Dynamic Labeling Technology™ (DLT) combine a Neo style cover plate, programmable keypad buttons, and easily customized labels on a backlit LCD screen.

C-Bus™ Neo™ Keypads with Dynamic Labeling Technology™ (DLT) combine a Neo style cover plate, programmable keypad buttons, and easily customized labels on a backlit LCD screen for a unique approach to controlling lighting and electrical services.
These keypads are designed to be easy to install, customize, and use. By virtue of the variety of button configurations available, one compact DLT keypad can take the place of many single operation switches, ON/OFF toggles, dimmers, and timers.
Cool blue LEDs light the five keypad buttons, complementing the keypad's sleek lines and instantly showing the status of controlled devices.

Color Options: Slate and Brushed Aluminum, White, Black, Brown, Soft Gray, Cream and Desert Sand

Related Documents & Downloads

Features


Multi-Functional Capabilities

  • Button configurations include multi-point switching and dimming, master ON/OFF switching, and scene settings
  • Keypads have five physical buttons—four control buttons and one scroll/page button—combined with two screens of labels, for a total of eight control buttons and two scroll/page buttons
  • Scene control includes ten group addresses per scene, four scenes per keypad
  • Independent timers available for each button
  • Button LEDs can be used as locator lights in the dark
  • Time clock can be displayed at the bottom of the screen
  • Displays up to 8 languages from a set of more than 65


Functional Aesthetics

  • 64 x 128 pixel LCD screen with a white backlight
  • Editable LCD labels, available for each button or control group, can display text, symbols, and graphics
  • Dynamic graphic displays, such as bar graphs, can be enabled or disabled
  • Bitmaps can be downloaded for each group address or scene
  • Clean-lined low-profile keypads are wall mounted without external fittings
  • Distinctive two-layer cover plate consists of an outer surround


Distributed Intelligence

  • Compatible with all C-Bus devices and the Powerlink® NF3000G3C controller
  • Easily configured by using Learn Mode or a personal computer connected to the network

 

Applications

  • Commercial Buildings
  • Residential Market
  • Commercial Office Buildings

For a complete listing of documentation for this product, please consult the Technical Library.

Handouts
C-Bus Neo Keypads 1250HO0502
C-Bus Saturn Decorator Keypads 1250HO0708
C-Bus Saturn DLT Keypads 1250HO0506
C-Bus Saturn Keypads 1250HO0509
Neo Decorator Keypads 1250HO0707
Instruction Bulletins
C-Bus Wired Learn Mode Quick Start Guide 63249-420-286
Neo and Saturn DLT Cover Plate 63249-420-311
Neo and Saturn DLT Keypads 63249-420-202
Neo Decorator Keypads 63249-420-287
Neo Decorator Wall Plates and Accessories 63249-420-288
Neo Keypad Accessories 63249-420-218
Neo Keypads 63249-420-200
Saturn Decorator Keypads 63249-420-290
Saturn Decorator Wall Plates and Accessories 63249-420-289
Saturn Keypad Accessories 63249-420-219
Saturn Keypads 63249-420-201