Neo Decorator
Neo™ Decorator Style Keypads offer localized finger-tip control of lighting and electrical services. By virtue of the variety of button configurations available, one compact Neo decorator style keypad can take the place of many single operation switches, ON/OFF toggles, dimmers, and timers.
Neo™ Decorator Style Keypads offer localized finger-tip control of lighting and electrical services. By virtue of the variety of button configurations available, one compact Neo decorator style keypad can take the place of many single operation switches, ON/OFF toggles, dimmers, and timers.
Available in a one-, two-, three- or four- button keypad, Neo’s modern style is complemented by blue or orange LEDs that can instantly show the status of controlled devices.
These decorator style keypads can fit in any existing decorator style wall plate, while matching wall plates are also available in a variety of colors.
Color Options: Slate, White, Cream, Soft gray, Desert Sand, Black, Brown, Light Almond, and Ivory
Related Documents & Downloads
Features
- Button configurations include multi-point switching and dimming, master ON/OFF switching, and scene settings
- Scene control includes up to ten group addresses per scene and four scenes per keypad
- Standard built in infrared (IR) receiver
- Independent timers available for each button
- LED windows on each button can glow in cool blue or orange, indicating when a controlled device is ON or OFF
- Auto “fallback” can dim button LEDs at a set time after the last button press
- Locator LED can illuminate the keypad, helping a user find it in dim light
Functional Aesthetics
- Clean-lined keypads are wall mounted without external fittings
- Low-profile keypad w/colors that are easily modified to suit personal taste or décor
Distributed Intelligence
- Compatible with all C-Bus devices and the Powerlink® NF3000G3C controller
- Configured by using Learn Mode or C-Bus™ Toolkit software
Applications
- Commercial Buildings
- Residential Market
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus Neo Keypads | 1250HO0502 |
| C-Bus Saturn Decorator Keypads | 1250HO0708 |
| C-Bus Saturn DLT Keypads | 1250HO0506 |
| C-Bus Saturn Keypads | 1250HO0509 |
| Neo Decorator Keypads | 1250HO0707 |
Instruction Bulletins |
|
| C-Bus Wired Learn Mode Quick Start Guide | 63249-420-286 |
| Neo and Saturn DLT Cover Plate | 63249-420-311 |
| Neo and Saturn DLT Keypads | 63249-420-202 |
| Neo Decorator Keypads | 63249-420-287 |
| Neo Decorator Wall Plates and Accessories | 63249-420-288 |
| Neo Keypad Accessories | 63249-420-218 |
| Neo Keypads | 63249-420-200 |
| Saturn Decorator Keypads | 63249-420-290 |
| Saturn Decorator Wall Plates and Accessories | 63249-420-289 |
| Saturn Keypad Accessories | 63249-420-219 |
| Saturn Keypads | 63249-420-201 |