Bus Coupler

C-Bus™ Bus Couplers provide an interface between dry-contact mechanical switches and a C-Bus network.

C-Bus™ Bus Couplers are non-isolated input devices that provide an interface between dry-contact mechanical switches and a C-Bus network. The bus coupler increases the versatility of the C-Bus network by facilitating remote access with any dry-contact switch mechanism offered by Schneider Electric and other manufacturers. A system's flexibility can be further enhanced by using the bus coupler with various other switch types, including reed, pressure, or micro switches.

Available in two- and four-channel models, the bus coupler is small enough to be used in restricted spaces. Configuration options include standard control functions such as ON/OFF, toggle, dimmers, and timers.

Related Documents & Downloads

Features

  • Provides two or four non-isolated inputs for external voltage-free mechanical switches.
  • Two-channel units feature independent remote LED outputs
  • Control options include ON/OFF, toggle, dimmer, or timer
  • Orange LED for each channel to indicate operational status
  • Two-way removable terminal block for the C-Bus connection
  • Terminal block allows connection of up to four external switches (four-channel coupler) or two external switches and two external LEDs (two-channel coupler)
  • Small size for adaptation to restricted spaces
  • Non-volatile memory stores operating status for recovery from a power outage
  • Receives data and power over a network, so it does not require power packs or line voltage connections

Applications

  • Commercial Buildings
  • Residential Market
  • Commercial Office Buildings

For a complete listing of documentation for this product, please consult the Technical Library.

Handouts
C-Bus Aux Input Unit 1250HO0604
C-Bus Bus Coupler 1250HO0603
C-Bus General Input Unit 1250HO0602
C-Bus Universal Remote 1250HO0703
Instruction Bulletins
Bus Couplers 63249-420-236
C-Bus Wired Learn Mode Quick Start Guide 63249-420-286
DIN-Rail Four-Channel Auxiliary Input Unit 63249-420-229
Din-Rail Four-Channel General Input Unit 63249-420-228
Four- and Eight-Button IR Remote Controllers 63249-420-240
Universal Remote Controller Quick Start Guide 63249-420-270
Universal Remote Controller User Guide 63249-420-241