Auxilary Input Unit

C-Bus™ Four-Channel Auxiliary Inputs are isolated four-channel input units that provide an interface between voltage-free mechanical switches and a C-Bus network.

C-Bus™ Four-Channel Auxiliary Inputs are isolated four-channel input units that provide an interface between voltage-free mechanical switches and a C-Bus network. An auxiliary unit increases the versatility of the C-Bus network by facilitating remote access with any dry-contact switch mechanism offered by Schneider Electric or other manufacturers.
DIN-rail mounted for quick installation, the auxiliary unit can be configured with standard C-Bus control functions such as remote scene triggering, ON/OFF, toggle, dimmer, or timer.

Related Documents & Downloads

Features

  • Provides four isolated inputs for external voltage-free mechanical switches
  • Control options include remote scene triggering, ON/OFF, toggle, dimmer, or timer operations
  • Orange LEDs indicate operational status, one for each channel
  • Standard built-in C-Bus network connectors: (2) RJ-45
  • Non-volatile memory stores operating status for recovery from a power outage


 

Applications

  • Commercial Buildings
  • Residential Market
  • Commercial Office Buildings

For a complete listing of documentation for this product, please consult the Technical Library.

Handouts
C-Bus Aux Input Unit 1250HO0604
C-Bus Bus Coupler 1250HO0603
C-Bus General Input Unit 1250HO0602
C-Bus Universal Remote 1250HO0703
Instruction Bulletins
Bus Couplers 63249-420-236
C-Bus Wired Learn Mode Quick Start Guide 63249-420-286
DIN-Rail Four-Channel Auxiliary Input Unit 63249-420-229
Din-Rail Four-Channel General Input Unit 63249-420-228
Four- and Eight-Button IR Remote Controllers 63249-420-240
Universal Remote Controller Quick Start Guide 63249-420-270
Universal Remote Controller User Guide 63249-420-241