Area Lighting Panel
C-Bus™ Area Lighting Panels are ideally suited to meet lighting control energy code requirements in classrooms, offices, and other small spaces.
C-Bus Area Lighting Panels are ideally suited to meet lighting control energy code requirements in classrooms, offices, and other small spaces. These devices provide the ability to integrate keypads, occupancy sensing, light level detection, and switching without the mess of complex control wiring. A single CAT-5 cable is all that is required to connect sensors and keypads.
Related Documents & Downloads
Features
- Relay models: Four (4) or Eight (8) relay outputs, rated 20A
- Dimming models: Four (4) 0-10V outputs for control of 0-10V dimmable fluorescent ballast (suitable for use with MARK 7®, Sylvania Quicktronic®, and Universal SuperDim®) and four (4) 20A relay outputs
- Integral neutral and ground bar terminal strips
- Hinged cover for 8 channel relay and 4 channel relay/dimmer models
- Plenum-rated for ceiling applications
- Bypass mode to facilitate quick start up
- Meets NEC Article 409
- UL Listed 508A, SCCR current ratings: 65kA (120V), 14kA (277V)
Applications
- Commercial Buildings
- Residential Market
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus Area Lighting Panels | 1250HO0704 |
Instruction Bulletins |
|
| All-ON Override Device | 63249-420-269 |
| C-Bus Wired Learn Mode Quick Start Guide | 63249-420-286 |
| Powerlink G3 Controller NF3000G3C for use with Powerlink G3 Systems | 63249-401-209 |