8M Enclosure
C-Bus™ Enclosures provide housing for various C-Bus DIN-mounted devices.
C-Bus™ Enclosures provide housing for various C-Bus DIN-mounted devices. The 8M Enclosure is specifically designed for distributed applications that require physical proximity between a DIN module and sensors or controlled loads.
Suitable for surface mounting, the 8M enclosure consists of a box with a cover and a DIN rail for mounting one 8 Mod or two 4 Mod C-Bus units. The enclosure also has provisions for mounting neutral and ground bars.
Related Documents & Downloads
Features
- Surface-mount NEMA 1 enclosure
- Welded sheet steel with knockouts
- Gray baked enamel, electrodeposited over cleaned, phosphatized steel
- Triple-lead cover screws for fast installation of cover
- DIN rail, suitable for mounting one 8M or two 4M C-Bus DIN modules
Applications
- Commercial Buildings
- Residential Market
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus 60M Enclosure | 1250HO0611 |
| C-Bus 8M Enclosure | 1250HO0508 |
Instruction Bulletins |
|
| 12M Enclosure for use with DIN-Mounted C-Bus Units | 63249-420-262 |
| 12M Enclosure for use with Track Limiting Subpanel | 63249-420-321 |
| 21M and 42M Enclosures for use with Track Limiting Subpanel | 63249-420-285 |
| 24M Enclosure | 63249-420-263 |
| 36M Enclosure | 63249-420-208 |
| 36MS Enclosure | 63249-420-293 |
| 60M Enclosure | 63249-420-256 |
| 8M Enclosure | 63249-420-207 |
| Dual AC Receptacle Bracket SLC2REC for Use With Clipsal Enclosures | 63249-420-182 |
| Filler Plates | 63249-420-217 |
