60M Enclosure
C-Bus™ 60M Enclosure provides a multi-purpose means for housing various C-Bus DIN-mounted devices and provides five rows for mounting C-Bus DIN-mounted units.
C-Bus™ Enclosures provide a multi-purpose means for housing various C-Bus DIN-mounted devices. Suitable for flush or surface mounting, the enclosure consists of a cabinet, a mounting pan assembly, and a cover assembly. The cabinet can be ordered separately, allowing for its installation with the rough-in of field wiring. Options are available to meet the needs of particular installations.
The 60M enclosure provides five rows for mounting C-Bus DIN-mounted units. Each row has the capacity to hold one 12M unit, one 8M unit with one 4M unit or three 4M units. C-Bus 60M Enclosures are specifically designed for conventional installation near the main breaker panel. They provide a simple means of installing C-Bus DIN-mounted units with all of the necessary wiring, neutral bar, barriers and other components included. Once installed, the enclosure system allows for easy system maintenance with the C-Bus units accessible.
Related Documents & Downloads
Features
- NEMA 1 enclosure suitable for flush or surface mounting
- Welded sheet steel with knockouts
- ANSI Gray #49 baked enamel, electrodeposited over cleaned, phosphatized steel
- Triple-lead cover screws for fast installation of cover
- UL Listed, 600V rated Class 2 barrier included
- Three (3) pre-installed 23 position ground bars and (5) 12 position isolated neutral assemblies included
- Five (5) DIN rails, each suitable for mounting C-Bus DIN units in one of the following configurations: One (1) 12M Unit, One (1) 8M Unit with one (1) 4M Unit, Three (3) 4M Units
Applications
- Commercial Buildings
- Residential Market
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus 60M Enclosure | 1250HO0611 |
| C-Bus 8M Enclosure | 1250HO0508 |
Instruction Bulletins |
|
| 12M Enclosure for use with DIN-Mounted C-Bus Units | 63249-420-262 |
| 12M Enclosure for use with Track Limiting Subpanel | 63249-420-321 |
| 21M and 42M Enclosures for use with Track Limiting Subpanel | 63249-420-285 |
| 24M Enclosure | 63249-420-263 |
| 36M Enclosure | 63249-420-208 |
| 36MS Enclosure | 63249-420-293 |
| 60M Enclosure | 63249-420-256 |
| 8M Enclosure | 63249-420-207 |
| Dual AC Receptacle Bracket SLC2REC for Use With Clipsal Enclosures | 63249-420-182 |
| Filler Plates | 63249-420-217 |
