DALI Gateway

C-Bus™ Digital Addressable Lighting Interface (DALI) Gateway provides an isolated two-way communications path between a C-Bus network and two DALI networks.

C-Bus™ Digital Addressable Lighting Interface (DALI) Gateway provides an isolated two-way communications path between a C-Bus network and two DALI networks, making it possible to use the C-Bus network to control and monitor DALI ballasts.

The DALI gateway constantly monitors both DALI networks and can detect and report faulty lamps in fluorescent ballasts or non-functional DALI ballasts.

Related Documents & Downloads

Features

  • Provides two-way communications between C-Bus and DALI networks, routing selected messages from one to the other
  • Unit is transparent and invisible to DALI ballasts
  • Pre-programmed C-Bus to DALI and DALI to C-Bus addressing structure
  • Unit/Comms and C-Bus LEDs show the status of data transmissions, the unit’s power, the C-Bus network’s power, and the presence of the C-Bus clock
  • Software-selectable network burden and network clock
  • Standard built-in C-Bus network connectors: (2) RJ-45
  • Non-volatile memory to store operating status for recovery from a power outage Receives data and power over the network, so the unit does not require power packs or line-voltage connections

Applications

  • Commercial Buildings
  • Residential Market
  • Commercial Office Buildings

For a complete listing of documentation for this product, please consult the Technical Library.

Handouts
C-Bus Professional Series Dimmer 1250HO0605
Instruction Bulletins
0-10V 4-Channel Analog Output 63249-420-227
C-Bus Wired Learn Mode Quick Start Guide 63249-420-286
DALI Gateway 63249-420-226
Eight-Channel Dimmers 63249-420-245
Four-Channel Dimmers 63249-420-224
Pro Dimmer Termination Box 63249-420-235
Professional Dimmers 63249-420-225