C-Bus Control System
- Dimmer Units
-
- DALI Gateway
C-Bus™ Digital Addressable Lighting Interface (DALI) Gateway provides an isolated two-way communications path between a C-Bus network and two DALI networks.
-
- Pro Dimmer
C-Bus™ Professional Dimmers are designed to control incandescent and compatible low-voltage lighting.
-
- DIN Rail Dimmers
C-Bus™ DIN Rail Dimmers are C-Bus controlled and are available in both 4- and 8-channel models.
-
- 0-10V Analog Output Unit
Deliver energy savings by harnessing ambient light, lowering light level in response to a load shed signal, or simply dimming during unoccupied periods.
- Enclosures
-
- 8M Enclosure
C-Bus™ Enclosures provide housing for various C-Bus DIN-mounted devices.
-
- 12M Enclosure
C-Bus™ Enclosures provide housing for various C-Bus DIN-mounted devices.
-
- 24M Enclosure
C-Bus™ 24M Enclosures provide a housing for various C-Bus DIN-mounted devices.
-
- 36M Enclosure
C-Bus™ Enclosures provide a multi-purpose means for housing various C-Bus DIN-mounted devices.
-
- 60M Enclosure
C-Bus™ 60M Enclosure provides a multi-purpose means for housing various C-Bus DIN-mounted devices and provides five rows for mounting C-Bus DIN-mounted units.
-
- Area Lighting Panel
C-Bus™ Area Lighting Panels are ideally suited to meet lighting control energy code requirements in classrooms, offices, and other small spaces.
- Input Units
-
- Auxilary Input Unit
C-Bus™ Four-Channel Auxiliary Inputs are isolated four-channel input units that provide an interface between voltage-free mechanical switches and a C-Bus network.
-
- Bus Coupler
C-Bus™ Bus Couplers provide an interface between dry-contact mechanical switches and a C-Bus network.
-
- General Input Unit
C-Bus™ Four-Channel General Input Units are DIN-rail mounted devices that measure TTL digital and real-world analog quantities and generate messages about the measurements to the C-Bus network.
- Keypads
-
- Neo Keypads
Neo™ Keypads offer localized finger-tip control of lighting and other electrical devices. With over 1,000 custom color combinations available, these elegant keypads are suitable for virtually any decor
-
- Neo Decorator
Neo™ Decorator Style Keypads offer localized finger-tip control of lighting and electrical services. By virtue of the variety of button configurations available, one compact Neo decorator style keypad can take the place of many single operation switches, ON/OFF toggles, dimmers, and timers.
-
- Neo DLT Keypad
C-Bus™ Neo™ Keypads with Dynamic Labeling Technology™ (DLT) combine a Neo style cover plate, programmable keypad buttons, and easily customized labels on a backlit LCD screen.
-
- Saturn Keypads
C-Bus™ Saturn Keypads offer localized finger-tip control of lighting and electrical services. Designed with quality, efficiency, and versatility in mind, these elegant keypads are easy to install, customize, and use.
-
- Saturn Decorator
Saturn™ Decorator Style Keypads offer localized finger-tip control of lighting and electrical devices. By virtue of the programmable nature of the buttons, one compact Saturn decorator style keypad can take the place of many single operation switches, ON/OFF toggles, dimmers, and timers.
-
- Saturn DLT Keypad
C-Bus™ Saturn Keypads with Dynamic Labeling Technology (DLT) combine a Saturn style cover plate, programmable keypad buttons, and easily customized labels on a backlit LCD screen for a unique approach to controlling lighting.
- Multi Room Audio System
-
- Audio Distribution Unit
The Audio Distribution Unit is an optional device that can be used in conjunction with the C-Bus Multi Room Audio System to further enhance the C-Bus enabled audio product family.
-
- Audio Matrix Switcher
The C-Bus™ Audio Matrix Switcher provides a revolutionary means for distributing audio throughout a home.
-
- Audio Speakers
Audio Speakers are available as indoor or outdoor models and are designed to be used with home theater, multi-room such as the C-Bus™ Multi-Room Audio (MRA) system.
-
- Low Power Remote Amplifier
The Low Power Remote Amplifier (SLC560110R) offers either a stand-alone, single zone of music, or as part of a complete Multi Room Audio System.
-
- Multi Room Desktop Amplifier
The Multi Room Desktop Amplifiers provide efficient, high fidelity audio to individual rooms.
-
- Remote Multi Room Amplifier
Remote Multi Room Amplifiers provide efficient, high fidelity audio to individual rooms.
- Relay Units
-
- 10 Amp 12 Channel Relay Unit
Relay units are DIN-rail mounted units with four or twelve independent, voltage free, relay contacts for general switching applications.
-
- 20 Amp 4 Channel Relay Unit
20 Amp Relays are DIN-rail mounted units with four independent, voltage free, relay contacts.
-
- Changeover Relay Unit
Changeover Relays are DIN-rail mounted devices with four independent, voltage free, changeover relay contacts.
- Remote Controls
-
- Universal Remote Control
Universal Remote is a digital universal remote control that is easy to use, allowing control to electronic devices that are equipped with an infrared remote.
-
- Four and Eight Button Remote Control
C-Bus™ Four- and Eight- Button Infrared (IR) Remote Controllers provide hand held remote control operation of lighting and other loads.
- Sensors
-
- 360 Degree Indoor Occupancy Sensor
C-Bus™ 360-Degree Indoor PIR Occupancy Sensor combines a passive infrared receiver (PIR) for occupancy sensing and a light-level sensor, into a small, highly versatile unit.
-
- 360 Degree PIR Multi Sensor
C-Bus™ 360 Degree PIR Multi-Sensor combines a passive infrared receiver (PIR) for occupancy sensing, a light-level sensor, and an infrared remote receiver into a small, highly versatile unit.
-
- 90 Degree Indoor PIR Occupancy Sensor
C-Bus™ 90 Degree Indoor PIR Occupancy Sensor provides reliable thermal-radiation-based control of lighting and other C-Bus output devices.
-
- 110 Degree Outdoor PIR Motion Sensor
C-Bus™ 110 Degree Outdoor PIR Motion Sensor combines reliable thermal-radiation-based control of lighting with rugged construction suitable for outdoor requirements.
-
- 180 Degree Indoor Light Level Sensor
C-Bus™ 180 Degree Indoor Light Level Sensor is an input unit that measures ambient light levels and automatically issues ON, OFF, or ramp commands over a C-Bus network.
-
- Outdoor Light Level Sensor
The C-Bus™ Outdoor Light Level Sensor measures ambient light levels and automatically issues ON/OFF or ramp commands over a C-Bus™ network to maintain outdoor lighting levels.
- System Units
-
- C-Bus™ Ethernet Network Interface
C-Bus™ Ethernet Network Interface unit is a C-Bus system device designed to provide an isolated communications path between an Ethernet 10Base-T Network and a C-Bus Network.
-
- C-Bus™ Network Bridge
C-Bus™ DIN Rail Network Bridge provides a communication channel between C-Bus units on separate networks, expanding the number of units that can be configured, controlled, and monitored from a single point.
-
- C-Bus™ Pascal Automation Controller
C-Bus™ Pascal Automation Controller (PAC) provides extended conditional and real-time event programming to C-Bus systems.
-
- C-Bus™ PC Interface
C-Bus™ PC Interface (PCI) expands options for configuring, controlling, and monitoring C-Bus networks by providing an interface between the network and a personal computer (PC) or other external device.
-
- C-Bus™ Power Supply
C-Bus™ Power Supply is specifically designed to operate with the C-Bus network as a power source for passive C-Bus devices.
-
- C-Bus™ Telephone Interface Unit
The C-Bus Telephone Interface Unit offers a dial-in and dial-out capability for control of a C-Bus system.
- Thermostats
-
- C-Bus™ Programmable 4 Zone Thermostat
C-Bus™ Programmable 4 Zone Thermostats are used to regulate the air temperature of up to four separate zones (plus an unswitched zone) by controlling heating/ventilation/air conditioning (HVAC) equipment. The unit can schedule up to four set points during a day, and unique schedules can be programmed for each day of the week. The unit monitors the air temperature using its internal temperature sensor or optionally via an external C-Bus temperature sensor.
-
- C-Bus™ Basic Single Zone Thermostat
The C-Bus™ Basic Single Zone Thermostat regulates the air temperature of a particular environment. The unit may be controlled via other C-Bus devices such as wall switches or a touch screen, or it may operate independently. The air temperature is monitored by the unit's temperature sensor or optionally via an external C-Bus temperature sensor.
- More Results:
-
- 1
- 2