Standby Power Connection Solutions

A new family of standby power connection solutions that provide you with a reliable solution to quickly and safely connect to a portable generator for standby power.

Having a solution to quickly and safely make a portable generator connection to your electrical distribution system is becoming increasingly important and in some cases is required. You never know when you will need it and when you do, you want to have confidence your solution will work. When it comes to generator connection solutions there are a wide variety of designs available in the market today. To alleviate your concerns about your installation, UL® now requires all standby power connection boxes to be designed, tested and manufactured to specific standards. As a result, Square D® Integrated Power and Control Solutions (IPaCS) now provides a new family of standby power connection solutions that are designed, tested, manufactured and listed to the UL standards and provide you with a reliable solution to quickly and safely connect to a portable generator for standby power.

SPQ Cam-Lock Tap Box

The new UL listing for permanently-installed, inlet-style assemblies rated 600 V or less, which are intended for temporary connection to a generator for standby power is covered under the UL 1008 Supplement SB Standard Requirements for Inlet Assemblies for Transfer Switch Equipment. Square D IPaCS offers the SPQ cam-lock (SPQCL) tap box design that has been tested, approved and listed under the UL 1008 Supplement SB standard.

The SPQCL tap box incorporates cam-lock receptacles for generator connection that are wired back to the standby power disconnect in the electrical distribution equipment. The cam-lock receptacles are color coded and marked for connection sequence, as well as barriered from the mechanical lugs for safety. The SPQCL tap box provides a quick, safe and reliable connection to a portable generator for standby power purposes.

Design Features
  • UL listed – UL 1008 SB
  • NEMA Type 3R Enclosure (can be used for NEMA Type 1 installations)

— 30 in. wide X 36 in. tall X 16 in. deep
— Lockable door for safety and controlled access

  • Mechanical lugs to standby power disconnect
  • Generator connection with cam-lock connectors
  • Color-coded male connectors
  • NEMA Type 3R (can be used for NEMA Type 1 installations)
  • Hinged bottom access door for cam-lock connection (easily secured when not in use)
  • Barriers over mechanical lugs for safety
  • Application

— 400 A and 600 A available
— 240 V and 480 V versions available
— Three-phase + neutral + ground

Catalog Numbers
  • SPQCL204RS

— 400 A
— 208Y/120 V
— Three-phase 4-wire + ground wire

  •  SPQCL404RS

— 400 A
— 480Y/277 V
— Three-phase 4-wire + ground wire

  •  SPQCL206RS

— 600 A
— 208Y/120 V
— Three-phase 4-wire + ground wire

  •  SPQCL406RS

— 600 A
— 480Y/277 V
— Three-phase 4-wire + ground wire

SPQ Lug-Lug Tap Box

Square D IPaCS has also developed the SPQ lug-lug (SPQTB) tap box that provides the capabilities to connect to a portable generator. This solution incorporates power distribution blocks for the generator breaker cable connections using mechanical lugs in lieu of cam-lock connectors for the generator cable connections.

This version of the SPQ tap box is designed, manufactured and tested under the UL 1773 Standard for Termination Boxes. The SPQTB tap box comes with labeled lugs marked for safe connection sequence.

Design Features
  • UL listed – UL 1773
  • cUL listed
  • NEMA Type 3R Enclosure (can be used for NEMA Type 1 installations)

— 30 in. wide X 36 in. tall X 13 in. deep
— Lockable door for safety and controlled access

  • Mechanical lugs to standby power disconnect
  • Generator connection lugs rated for Type W cable
  • Lugs are labeled for connection sequence
  • Application

— 400 A and 800 A available
— 600 V maximum
— Three-phase + neutral + ground

Catalog Numbers
  • SPQTB604RS

— 400 A
— 600 V maximum
— Three-phase 4-wire + ground wire

  • SPQTB608RS

— 800 A
— 600 V maximum
— Three-phase 4-wire + ground wire

The Complete Standby Power Solution

Combining one of our standby power quick connect tap box solutions with a standby power transfer panel gives you the ability to manually transfer power between normal and standby power sources safely and quickly. Normal and standby circuit breakers are installed in a I-Line® panel and are key interlocked preventing both circuit breakers, and therefore both power sources, from being energized at the same time. By utilizing this combination you can rest assure your standby power solution meets the applicable requirements and provides you with the proper protection for your employees, your customers and your building.

Square D logo

Applications

  • Commercial Buildings
  • Retail / Fuel Stations
  • Food & Beverage
  • Healthcare Facilities

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Schneider Electric EcoXpert Certification Program 0100BR1103
Handouts
Standby Power Connection Solutions 2200BR1001