Power Manager

Square D IPaCS Power Manager-25APC

Power quality problems cause operating downtime which result in increased equipment repair and maintenance costs, as well as lost revenue. Disruptions to your electrical and/or electronic systems can be attributed to a variety of sources, including:

  • Harmonics from motors and compressors
  • Voltage spikes / impulses from external sources (utility, lightning, etc.)
  • Common mode voltage problems
  • Improper system grounding

No matter its origin, poor power quality can have devastating effects on your business such as computer network and communication lock-ups, lost system data and equipment damage.

The Square D® IPaCS Power Manager-25APC is an integrated solution that isolates and filters critical loads. All components are installed in a single enclosure that has been pre-wired and tested in a controlled setting. The Power Manager-25APC provides:

  • Clean power to all electronic systems - Utilizes a low impedance isolation transformer (PIM), electrical noise filtering and optional surge diversion module
  • Complete isolation from dirty power
  • Electrical panelboard and all circuit breakers - One main circuit breaker and eleven branch circuit breakers
  • Single point isolated ground
  • Full documentation

The Power Manager-25APC-BB includes provisions for connection to a remote 3KVA UPS and a maintenance bypass switch. This creates a robust and reliable centralized battery back-up system for hardwired and plug-in equipment.

Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Data Bulletins
Integrated Power Center 2 (IPC2) Application Guide 2230DB0601
Square D Integrated Power and Control Solutions (IPaCS) Fueling Applications 2735DB0501
Instruction Bulletins
TPFK-1 Kit Top Plate Fillers Installation 80043-709-01