Peripheral Controls

Remote mounted cashier control centers and emergency shutdown switches.

Cashier Control Center Remote Mounted Option CC-01 Series
  • Single, space saving remote mounted control cabinet for emergency shutdown, reset, lighting bypass, and pilot light alarms.
  • Options for doorstrike switching and carwash shutdown.
  • Eliminates the need for separately wired control boxes.
  • Surface mounted enclosure.
Cashier Control Center Remote Mounted Option CC-02 Series
  • Single, space saving remote mounted control cabinet for emergency shutdown, reset, lighting bypass, pump status lights, lighting status lights, and pilot light alarm.
  • Options for doorstrike switching, doorstrike transformer, and carwash shutdown.
  • Eliminates the need for separately wired control boxes.
  • Flush mounted enclosure.
Emergency Shutdown Switches Remote Mounted Option EM-01/EM-02
  • Remote mounted control option for the emergency shutdown system of the Dispenser Manager-EX.
  • Options for emergency shutdown only or emergency shutdown with reset.
  • Surface mount, weatherproof enclosures.
Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Data Bulletins
Integrated Power Center 2 (IPC2) Application Guide 2230DB0601
Square D Integrated Power and Control Solutions (IPaCS) Fueling Applications 2735DB0501
Instruction Bulletins
TPFK-1 Kit Top Plate Fillers Installation 80043-709-01