On-Site Manager

On Site Manager Integrated Electrical Distribution & Controls for Kiosks

For use in Convenience Store / Petroleum markets only.

On Site Manager

The Square D® IPaCS On Site Manager product line is a unique combination of a Square D circuit breaker panelboard, Lighting Manager, and Dispenser Manager products in a single, space saving enclosure. Optional transient voltage surge protection is also available.

Field installed fueling and lighting controls, electrical distribution, and transient surge protection systems require significant wall space, are difficult to install, challenging to startup, and costly to maintain.

The On Site Manager solves these critical problems with a single, integrated solution that provides time and space saving installation, consistent operation, factory-tested reliability, and the latest in fueling control, lighting control, and transient surge protection technology.

On Site Manager II

The Square D IPaCS On Site Manager II product line is a unique combination of Square D circuit breaker panelboard, Lighting Manager, and Dispenser Manager products in a single, space saving enclosure. Optional transient voltage surge protection is also available.

Field installed fueling and lighting controls, electrical distribution, and transient surge protection systems require significant wall space, are difficult to install, challenging to startup, and costly to maintain.

The On Site Manager II solves these critical problems with a single, integrated solution that provides time and space saving installation, consistent operation, factory-tested reliability, and the latest in fueling control, lighting control, and transient surge protection technology.
 

Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Data Bulletins
Integrated Power Center 2 (IPC2) Application Guide 2230DB0601
Square D Integrated Power and Control Solutions (IPaCS) Fueling Applications 2735DB0501
Instruction Bulletins
TPFK-1 Kit Top Plate Fillers Installation 80043-709-01