Lighting Manager
Provides completely automatic lighting controls in a single integrated, space saving system.
The Square D® IPaCS Lighting Manager-Z10 product line is designed to provide completely automatic lighting controls in a single integrated, space saving system to save energy, reduce electrical costs, and maximize the efficient operation of lighting loads in the facility.
The Lighting Manager-Z10 provides standardized automatic lighting control capabilities based on time of day schedules and/or ambient light level measurements. The functions performed by the Lighting Manager-Z10 system replaces or eliminates the need for the following conventional controls:
- Mechanical timeclocks or electronic timers.
- Photocells.
- Panelboard or multi-pole contactors.
- Operator controlled switches for lighting.
- Field wiring of multiple boxes and control systems.
Features of the Lighting Manager-Z10 include:
- Expandable up to 16 inputs and 10 outputs
- Automatic Daylight Savings Time (DST) adjustments
- Hard override for each controlled output with visual indication
- Program stored in an EEPROM flash memory
- Removable backup memory card for current program storage and easy downloading of upgraded programs
The Lighting Manager-Z10 is a UL Listed and is certified for compliance with CA Title 24 requirements for both Automatic Time Switch Control and Automatic Daylighting Control applications.
For a complete listing of documentation for this product, please consult the Technical Library.
Data Bulletins |
|
| Integrated Power Center 2 (IPC2) Application Guide | 2230DB0601 |
| Square D Integrated Power and Control Solutions (IPaCS) Fueling Applications | 2735DB0501 |
Instruction Bulletins |
|
| TPFK-1 Kit Top Plate Fillers Installation | 80043-709-01 |