Dispenser Manager
Combines several conventionally installed fueling controls into a single, integrated, space saving system.
For use in Convenience Store / Petroleum markets only.
The Dispenser Manager-EX product line is designed to combine several conventionally installed fueling controls into a single, integrated, space saving system while meeting applicable National Electrical Code/NFPA requirements.
Functions performed by the Dispenser Manager-EX system eliminate the need for the following conventional controls:
- Emergency shutdown contactors or shunt trip breakers and dedicated fueling panelboards.
- Separately wired submersible pump control boxes.
- Dispenser isolation relay boxes and isolation pump boxes.
- Switched-neutral circuit breakers for dispenser power, and allows the use of standard single pole circuit breakers.
- Separate circuit breakers for dispenser topper lighting circuits.
The Dispenser Manager-EX provides consistent, standardized, and modular expansion capabilities with terminal strip interfacing for tank monitoring systems, remote operating stations, and variable speed controllers.
The Dispenser Manager-EX meets the requirements of NEC Article 514-5 (emergency shutdown on all line and neutral conductors) and also for the 1999 NEC Article 514-6 (providing switches for each dispenser to disconnect all line, neutral, and feedback conductors for maintenance and service).
For a complete listing of documentation for this product, please consult the Technical Library.
Data Bulletins |
|
| Integrated Power Center 2 (IPC2) Application Guide | 2230DB0601 |
| Square D Integrated Power and Control Solutions (IPaCS) Fueling Applications | 2735DB0501 |
Instruction Bulletins |
|
| TPFK-1 Kit Top Plate Fillers Installation | 80043-709-01 |