Integrated Power Center
A single factory-assembled and -wired integrated system.
Integrated Power Centers (IPCs) combine electrical distribution equipment and building management controls into a single factory-assembled and -wired integrated system. This approach replaces the traditional method of independently mounting each panelboard, lighting control and building management system.
Consisting of a mix of NQ, NF and I-Line® panelboard interiors in a switchboard enclosure, IPCs are tailored to your specifications and are available with special interiors such as column width and PowerLink® lighting control, as well as optional power and control cable wiring, contactors, terminal blocks and TVSS. Additionally, IPCs can be customized further with the addition of third party components, such as building management systems, automatic transfer switches or power conditioners.
IPC Benefits
- Significantly reduces the space traditionally required for electrical distribution equipment up to 40%.
- Pre-assembled and wired systems lower installed cost up to 20%.
- Distribution equipment can be configured from a broad product offering to provide customer-specific solutions and permit shorter lead times.
- Cutouts in the bottom endwall of each section permit conduit to be stubbed up inside the enclosure, eliminating the need to cut conduit openings.
- Close coupling panels eliminate the need for interconnecting conduits, box connectors and shorten feeder cable runs.
- The shallow 10.25 inch deep panelboard design platform presents size advantages over competitors standardizing on deeper switchboard design platforms.
Applications
- Commercial Buildings
- Educational Campuses
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Catalogs |
|
| Integrated Power Center | 2735CT0001 |
Data Bulletins |
|
| Special Cabling Requirements for 100% Rated Devices Used in Switchboards | 2700DB0203 |
Handouts |
|
| Integrated Power Center Handout | 2735HO0101 |
| Submetering Integrated Power Center Handout | 2220BR0901 |
| Transformer Assemblies for Power-Style® QED Switchboards (Handout) | 2230HO0701 |
Instruction Bulletins |
|
| General Instructions for Proper Handling, Installation, Operation, and Maintenance of Deadfront Distribution Switchboards Rated 600 V or Less | PB2.1-2007 |
| Integrated Power Center | 80043-056-04 |
| Power-Style® QED Switchboards Connection to Square D® Integrated Power Center (IPC) and Modular Panelboard System (MPS) | 80043-669-03 |