Integrated Power Center 2
Free-standing front and rear aligned integrated equipment that reduces footprint and lowers on-site installation costs.
Integrated Power Center 2 (IPC2™) lineups can be applied throughout your facility wherever multiple panelboards, transformers and/or lighting contactors are located in close proximity.
Benefits of IPC2 lineup include:
- Minimized floor space. Since electrical panels and transformers are stacked in a modular lineup, valuable floor space and wall space are saved.
- Lowered installed costs. Minimizes contractor labor risks due to reduced onsite installation requirements because panels, transformers and lighting controls are factory-installed and pre-wired.
- Reduced material handling. There are fewer items to receive and inventory onsite since components are factory-installed and pre-wired into the integrated equipment.
- Design consistency. Customer-specific designs can be standardized for multiple locations which optimizes installation team performance.
- Shortened cycle times. Pre-assembled construction means less time required onsite to install, reducing the overall construction cycle.
IPC2 Transformer Combo
The IPC2 Transformer Combo section bundles panelboards, individually mounted circuit breakers or lighting contactors with a dry type transformer into one factory-assembled and prewired integrated solution. This flexible space saving offer will reduce electrical equipment space requirements by 50% or more and provide a solution with lower on-site installation costs.
Typical applications for IPC2 Transformer Combo sections include office buildings, schools, healthcare facilities, banks, drug stores, restaurants, super markets, discount department stores and convenience stores.
Benefits of IPC2 Transformer Combo include:
- Reduce Equipment Space – Panels are stacked above a transformer, saving valuable floor space.
- Reduce Installation Time – Panels and transformer are factory assembled and cabled into a single enclosure, which means installation can take hours rather than days.
- Reduced Material Cost – Wiring between the internal components of the section (ie: transformers, panels, individually mounted circuit breakers, contactors) is done at the factory, eliminating conduit, box connectors and the associated labor.
- Reduced Material Handling – System requires fewer items to receive, inventory and install.
- Equipment Standardization – Equipment layouts are identical when required so that personnel know how to operate the electrical equipment regardless of where it is installed.
- Quality Construction – Electrical distribution equipment is factory assembled in a controlled factory environment, ensuring the highest quality standards are met.
- Customized Options – Each section can be tailored to your requirements.
- Meets Applicable Codes and Standards – Equipment is designed and assembled to comply with applicable National Electrical Code (NEC) and UL requirements.
Applications
- Commercial Buildings
- Industrial Buildings
- Healthcare Facilities
- Educational Campuses
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Integrated Power Center 2 (IPC2) | 2230BR0701 |
Data Bulletins |
|
| Integrated Power Center 2 (IPC2) Application Guide | 2230DB0601 |
Handouts |
|
| Integrated Power Center 2 (IPC2â„¢) | 2230HO0601 |
Instruction Bulletins |
|
| Integrated Power Center 2 (IPC2) | 80043-708-04 |
Launch Documents |
|
| Integrated Power Center 2 (IPC2) Launch Document | 2230LD0601 |
