Magelis XBT GT Graphic Terminals

A wide range of screen sizes and display types, with keyboard and/or touchscreen interface

Designed to fill all your HMI application needs, the entire family of Magelis® XBT GT graphic terminals is fully Transparent Ready® and available in the following screen sizes:

3.8" 5.7" 7.5" 10.4" 12.1" 15"

Use and operation

  • High visibility screen with TFT 65,536 colors, STN 4,096 colors or Monochrome 8/16 gray levels, according  to model
  • Accurate analog touch pad
  • Adjustable contrast and brightness
  • Multiple windows with pop-up
  • Up to  40 fonts (Latin, Japanese, Chinese, Cyrillic,...)

Ease of setup

  • Compact design
  • Quick mounting with tool-free spring clips
  • USB ports to connect peripherals, to increase connections, and save time in data transfer
  • Compact flash cards up to 1Gb
  • Easy interchangeability with previous Magelis XBT G

Outstanding openess

  • Numerous communication ports  (serial lines, Ethernet,...)
  • Multilink capability on all communication ports

Additional features

  • Video display  & record  from your terminal
  • Remote visualization  of  your application pages on PC with a simple internet browser

Applications

  • Material Handling
  • Food & Beverage
  • Infrastructure