XML G Pressure Transmitters

XMLG pressure transmitters convert applied pressure to an electrical signal that can be used to control and/or monitor a process variable.

Schneider Electric offers the most versatile solution for fluid control applications, the OsiSense™ XMLG pressure transmitter. Reliable, durable and easy to use, the XMLG pressure transmitter is a necessary part of any pumping, pneumatic or hydraulic system as it converts applied pressure to an electrical signal that can be used to control and/or monitor a process variable. With pressure ranges from -14.5 to 8700 psi, and an analog current output as 4-20 mA, the XMLG pressure transmitters can be used anywhere exact pressure measurement is required.

Key Features

  • M12 or Exclusive Quickon® connection option enables fast, efficient installation.
  • Compact body that reduces mounting space.
  • Ceramic technology to provide excellent stability and long service life.
  • Transmitters available in bulk to further provide cost savings.
  • Exceptional noise immunity plus both short circuit and reverse polarity built in.

Applications

  • Material Handling
  • HVAC
  • Manufacturing
  • Discrete Manufacturing
  • Automotive
  • Food & Beverage
  • Process Control
  • Industrial Markets
  • Pharmaceutical

For a complete listing of documentation for this product, please consult the Technical Library.

Catalogs
Industrial Pressure Switches and Vacuum Switches 9012CT9701R04/09
Osisense™ XML Electronic Pressure Sensors 9014CT0201
urls
The links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America
9006CT1007 Sensors, Limit Switches, and Machine Cabling Master Catalog
XMLK Pressure Transmitter Instruction Sheet