9012 G NEMA Square D Electromechanical Pressure Switches

Control circuit rated devices used in pneumatic or hydraulic systems to protect equipment and control or monitor system pressure.

Square D 9012 pressure switches are control circuit rated devices used in pneumatic or hydraulic systems on a wide variety of machine and process applications to protect the equipment and control or monitor the system pressure. A variety of products are available that include Open, Nema 1, Nema 4, and Nema 7,9 enclosures; single stage, dual stage, and differential switches.

Square D logo

Applications

  • Construction
  • Control and Monitoring
  • HVAC
  • Automotive
  • Food & Beverage
  • Healthcare Facilities
  • Complex and Special Machines
  • Industrial Markets
  • Pharmaceutical