9013 FHG Square D Pressure Switches

For DIY, commercial and industrial air compressor applications

Schneider Electric¹s Square D brand of pressure switches have set the standard for reliability, efficiency and durability. As the most trusted brand in DIY, commercial and industrial air compressors applications, Square D pressure switches continue to meet the daily needs of the the industry.

Key Features

  • Rugged, robust construction provides a long life and provides years of uninterrupted, worry-free service
  • Feature drift proof cut-in and cut-out settings
  • Has visible vertical contacts, easy to inspect without removal
  • An extra strong frame that resists distortion when mounting the switch to a  compressor
  • Designed for the direct control of motors in compressor applications.
  • Diaphragm actuated
  • 2-way pressure relief valve releases head pressure on the compressor upon cut-off of the switch.

Models

  • Type FHG for air compressors
  • Type G for higher electrical ratings (water pumps and air compressors)
     
Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Instruction Bulletins
9013FHG Pumptrol Pressure Switch 65013-005-50