OsiSense XMLF Electronic Pressure Switches
XMLF pressure switches are designed to control or regulate pressure in fluid, water, hydraulic, or pneumatic systems from -14.5 psi (-1 bar) to 8,700 psi (600 bar).
The OsiSense line of XMLF pressure switches from Schneider Electric are designed to control or regulate pressure in fluid, water, hydraulic, or pneumatic systems from -14.5 psi (-1 bar) to 8,700 psi (600 bar). XMLF pressure switches are incredibly simple to configure and allow for easy and quick parameter readjustment during operation through tactile feedback keys, a scrolling menu on a large 4-digit display in either bar/psi readings. Built to be tough and reliable, these switches are protected against overpressure, short circuits and reverse polarity and feature a self-diagnostic function. XMLF can also memorize and display peak values of pressure that have occurred on the installation.
Key Benefits
- Completely programmable pressure switch with a 10 million-cycle operation rating
- Large touch-keys and a clear 4-digit display simplify configuration and setup
- The IP67 metal enclosure offers excellent resistance to pressure surges (x3) and overpressure (x2)
- Pressure peak memorization and sensor state verification device make sensor diagnostics and maintenance quick and easy
- Conforms to IEC, UL, CE, and CSA standard
Applications
- Simple Machine Control
- HVAC
- Oil & Gas
- Crane & Hoist
- Automotive
- Food & Beverage
- Process Control
- Industrial Markets
- Pharmaceutical
For a complete listing of documentation for this product, please consult the Technical Library.
Catalogs |
|
| Industrial Pressure Switches and Vacuum Switches | 9012CT9701R04/09 |
| OsiSense XMLP Pressure Transmitters for Industrial Applications | 9014CT1201 |
| OsiSense® XMLK: Pressure sensors for pump applications | 9012CT1001 |
| Osisense™ XML Electronic Pressure Sensors | 9014CT0201 |
declarations |
|
| Pressure and Vacuum Switches/Pendant Control Stations/Limit Switches/Industrial Joystick Controllers | |
| Type XML-E, XML-F Pressure switches | |
| Types XML-ACW-ADW XML-A, -B, -C, -D Pressure switches | |
Handouts |
|
| Nautilus XMLF Electronic Pressure Switches | 9102HO0201 |
Instruction Bulletins |
|
| XMLF Electronic Sensor for Pressure Control | W916340040111A02 |
urlsThe links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America |
|
| XMLK Pressure Transmitter Instruction Sheet | |