XML, Adjustable Differential and Fixed Differential Pressure Switches

International pressure switches that meet IEC, Cenelec, UL and CSA standards.

XML, Adjustable Differential and Fixed Differential Pressure Switches from Schneider Electric are international pressure switches that meet IEC, Cenelec, UL and CSA standards. CE marked.

Key Features

  • Adjustable differential (XMLB) or fixed differential (XMLA)
  • Range listed is on increasing pressure (psi, bar, kPa)
  • External pressure setting window available
  • 1 N.O.–1 N.C. snap acting contacts standard
  • Temperature range: -13° F to +158° F (-25° C to 70° C)
  • Enclosure rating: IP65 with plug-in connector, IP66 with terminal connections
  • Operating rate: up to 120 operations per minute for diaphragm and 60 per minute for piston
  • Media connection: 1/4" NPT
  • Conduit connection: 1/2" NPT
  • Repeat accuracy: < 2%

Applications

  • Material Handling
  • HVAC
  • Manufacturing
  • Automotive
  • Food & Beverage
  • Complex and Special Machines
  • Industrial Markets

For a complete listing of documentation for this product, please consult the Technical Library.

Catalogs
Industrial Pressure Switches and Vacuum Switches 9012CT9701R04/09
OsiSense XMLP Pressure Transmitters for Industrial Applications 9014CT1201
OsiSense® XMLK: Pressure sensors for pump applications 9012CT1001
Osisense™ XML Electronic Pressure Sensors 9014CT0201
declarations
Pressure and Vacuum Switches/Pendant Control Stations/Limit Switches/Industrial Joystick Controllers
Type XML-E, XML-F Pressure switches
Types XML-ACW-ADW XML-A, -B, -C, -D Pressure switches
Handouts
Nautilus XMLF Electronic Pressure Switches 9102HO0201
Instruction Bulletins
XMLF Electronic Sensor for Pressure Control W916340040111A02
urls
The links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America
XMLK Pressure Transmitter Instruction Sheet