Cassia™ In-Room Energy Management System
The Cassia™ Energy Management System (EMS) is comprised of EMS Thermostats, Door Sensors, Motion Sensors, and Ethernet-based Group Coordinators that communicate via Zigbee® wireless network. The Cassia EMS reduces energy costs by minimizing HVAC and/or lighting usage when a guest room is unrented or vacant. The Cassia EMS allows continuous monitoring of all online devices within the property.
Features
- 12 to 24 month payback period
- Average energy savings of 25 to 44% through vacancy detection and temperature setbacks
- Fast, simple, nonintrusive installation
- Scalable solutions and phased installation options to suit every budget
- All components utilize Zigbee® wireless technology
- Improved guest comfort with lighting control and temperature settings
- Rich, intuitive energy monitoring software interface
- Real-time status and alerts for front desk and maintenance office
- Backed by a global specialist in energy management - Schneider Electric
Comprehensive Energy Monitoring Software & Support
- Smart Wireless Thermostat
- Wireless Motion Sensor
- Wireless Door Contact
- 800W Wireless dimmer and/or 1000W switch option
- Wireless lamp module
- Wireless Ethernet-based Group Coordinator
Innovative Solutions for the Greatest Impact
The Cassia EMS works behind the scenes to ensure that your guest experience is smooth and elegant.
Merging easily with your building’s Property Management System, the Cassia EMS system automatically triggers adjustments in guest room temperature and lighting to achieve energy savings of 25 to 44%.
NOTE: The savings described represent an estimated savings-over-time and are generated from data collected by the manufacturer. Considerations include energy loads, local weather averages, seasonal adjustments, location, actual occupancy, and use of occupancy controls. Actual customer savings and duration of payback period may vary according to customer's application, installation, operation, and maintenance of the system.
Related Links
Applications
- Residential Market
- Hotels
- Multi-unit dwellings (e.g. dormitories, military b
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Cassia Energy Management System | 1281BR1001 |
| Cassia Energy Management System | 1280SM1101 |
| Cassia Energy Management System | 1281BR1001 |
| Cassia Energy Management System | 1280SM1101 |
| Cassia Energy Management System Overview | 1280BR1001 |
Handouts |
|
| Cassia Energy Management System | 1281HO1001 |
| Cassia Lighting Plug Modules | 1280HO1102 |
| Cassia Lighting Switches and Dimmers | 1280HO1101 |
| The Cassia EMS-Return On Investment | 1280HO1001 |
Instruction Bulletins |
|
| Cassia EMS Door Sensor | 63249-420-336 |
| Cassia EMS Ethernet Group Coordinator Installation | 63249-420-347 |
| Cassia EMS Lighting Switches and Dimmers | 63249-420-356 |
| Cassia EMS Motion Sensor | 63249-420-337 |
| Cassia EMS Thermostat | 63249-420-335 |
| Cassia Energy Management System User's Guide | 63249-420-338 |
| Cassia Line Voltage Thermostat | 63249-420-365 |
| Installing Cassia Plug Modules | 63249-420-356 |