Modicon TM7 Distributed I/O
IP67 modular I/O system, for machines or installations in harsh environment
Flexible and scaleable I/O configuration
- Distributed I/Os via the CANopen interface block, or remote I/Os via the local TM5 expansion bus on Modicon M258 and LMC058 controllers (PLC & PAC)
- Complete offer with digital and analog IP67 blocks
- Perfect suitability for your requirements with the freely configurable I/Os
Robust design
- IP degree: 67
- Temperature range: -10 to +60°C (14 to 140°F)
- EMC protection
Simplified maintenance & installation
- Embedded diagnostics for local and distant supervision
- Cabling simplicity: M8 or M12 connector
Save engineering time
- Fully compatible with SoMachine software
- Certified FDT/DTM technology for all compatible automation software systems (on CANopen)
The Modicon TM7 (IP67) and Modicon TM5 (IP20) I/O systems enhance the “Flexible Machine Control” concept
- One software environment - SoMachine
- Among multiple control platforms, these IO systems are the best companions for:
- Logic controllers Modicon M258
- Motion controllers Modicon LMC058
100% flexibility and optimization of your machines
Dust/damp-proof and robust, the modular IO system Modicon TM7 enables connection of sensors and actuators at the heart of processes or machines in harsh environments. This compact and flexible IO system enables quick connection of a scaleable number of I/O expansion blocks or modules, either from the CANopen interface block or by direct connection with Modicon M258 or Modicon LMC058 controllers (PLC and PAC).
