Modicon STB Modular Distributed I/O

An open, modular IP20 distributed I/O platform that provides a wiring solution, power management, and device integration system all in one compact system

Modicon™ STB Modular Distributed I/O is a cost-effective, feature-rich distributed I/O solution that places I/O at the point of control to provide a 60% savings in wiring and installation costs while improving reliability and operation. The Modicon STB solution offers a set of modules to enable a lower feature set system at a lower cost per point basis and still retain several key Modicon STB advantages, such as reduced engineering, wiring and connectivity costs.

Additional product choices within the Modicon STB product family promote solutions that mix and match low-feature and high-feature components, creating a more scalable and extendable distributed I/O system. New modules are designed for applications that do not require advanced capabilities, such as software configuration, local reflex action, local HMI connectivity or advanced diagnostics. With new network interface modules, power distribution modules, and I/O modules, Advantys STB now offers broader coverage to give a more cost-effective solution to more customers.

Using local reflex functionality, the Modicon STB platform enables high-speed logic solving (1 to 3 milliseconds) for time-critical applications, which reduces the logic load on the PLC, saving it for more critical operations. Hot swap capability maximizes productivity and minimizes downtime by allowing failed I/O modules to be changed without shutting down the machine.

What you need to know

  • Configuration of Modicon STB is included in Unity™ Pro PLC programming software eliminating the need for additional configuration software.
  • For applications not using Unity PLCs, comprehensive configuration software enhances functionality with advanced diagnostics, configuration of reflex functions, test mode, resource analysis and other configuration capabilities.
  • Advanced power distribution capabilities provide separate power for input and output devices and eliminate the need for extra terminals and protection devices.
  • Dual-port Modbus TCP/IP network interface module supports daisy chaining of Modbus STB in a self-healing ring with RSTP (Rapid Spanning Tree Protocol).
  • Removable wiring connector saves time and speeds up commissioning through pre-wired connectors.
  • Removable memory card enables back up and reproduction of custom configurations on multiple machines.
  • Connecting to the major fieldbus protocols simplifies integration with the master controller. Systems can be remotely monitored through an embedded webpage or locally monitored at the I/O level via an embedded serial port that can provide a direct connection to a Modbus HMI.

Key documentation

Applications

  • Distribution
  • Textile
  • Bottling
  • Packaging
  • Printing
  • Semiconductor Machines
  • Assembly Lines

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Advantys STB Distributed I/O Brochure DIA6ED1040803EN
Automation and Control Product Panorama 8000BR0101
Catalogs
MachineStruxure Automation Solutions for industrial machines - Catalog 2011 MKTED211041EN-US
Modicon Premium automation platform - Catalog 2010 MKTED208054EN-US
Modicon Quantum automation platform MKTED208011EN-US
Modicon STB Distributed I/O MKTED206061EN-US
Modicon STB IP20 Distributed Inputs/Outputs MKTED208053EN-US
Data Bulletins
Advantys STBDAI5260 Isolated Input DataSheet STBDAI5260
Advantys STBDAO5260 Isolated Output DataSheet STBDAO5260
Advantys STBDDI3725 HiDensity Input DataSheet STBDDI3725
Advantys STBDDO3705 HiDensity Output DataSheet STBDDO3705
urls
The links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America
Advantys STB Catalog Pages
Advantys STB Catalogs
Advantys STB Certificates
Advantys STB Environment
Advantys STB Essentials
Advantys STB Resolutions
Advantys STB Software/Firmware
Advantys STB Tech Pubs