Modicon OTB Optimized Distributed I/O

An open, modular solution for “optimized” type distributed input/output requirements

Modicon™ OTB Optimized Distributed I/O allows the creation of I/O islands managed by a master controller via a fieldbus or communication network. With its expandable block type architecture, the Modicon OTB is ideally suited for small and medium size islands of distributed I/O that can be placed closer to the sensors and actuators they control, reducing wiring time and costs.

The Modicon OTB solution includes three communication bases (interface modules) for the various types of fieldbus, CANopen, Ethernet TCP/IP or Modbus® RS 485 Serial Line. Each base includes 20 I/O, totaling 12 - 24 VDC inputs, 6 relay outputs, and 2 - 24 VDC solid-state outputs.

Features

  • Each Modicon OTB interface module can be fitted with any expansion I/O module from the >Twido™ nano PLC offering.
  • Bases can be fitted with up to seven digital or analog I/O modules. Expansion and interface modules clip on to 35-mm symmetrical rail and enable configurations of up to 132 digital I/O and up to 48 analog I/O channels, or a mixture of both types.
  • The Modicon OTB platform requires only a few references for spare parts and accessories needed for creating an island.

Designed for simple and compact machines, the Modicon OTB solution integrates perfectly with the Twido™ or TSX Micro™ automation platforms. Together, they provide a flexible and economical IP20 solution that is optimized for small machine control.

Applications

  • Simple Machine Control
  • Complex and Special Machines

For a complete listing of documentation for this product, please consult the Technical Library.

Catalogs
Advantys OTB DIA3ED2040801EN-US
MachineStruxure Automation Solutions for industrial machines - Catalog 2011 MKTED211041EN-US
Modicon Premium automation platform - Catalog 2010 MKTED208054EN-US
Modicon Quantum automation platform MKTED208011EN-US
urls
The links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America
Advantys OTB distributed I/O Brochures
Advantys OTB distributed I/O Catalog Pages
Advantys OTB distributed I/O Certificates
Advantys OTB distributed I/O Essentials
Advantys OTB distributed I/O Resolutions
Advantys OTB distributed I/O Technical Publications