Type S NEMA Contactors
Available in NEMA size 00-7
Class 8502 Type S magnetic contactors are used to switch heating loads, capacitors, transformers, and electric motors where overload protection is separately provided. Class 8502 contactors are available in NEMA Sizes 00-7. Type S contactors are designed for operation at 600 Volts, AC 50-60 Hertz.
Features and benefits
- A normally open holding circuit contact for three wire control is provided as standard.
- Sizes 00-2 contactors use a Class 9999 SX11 auxiliary contact as the holding circuit contact.
- Sizes 3-7 contactors use a Class 9999 SX6 auxiliary contact as the holding circuit contact.
- On Size 00-1 single phase contactors, a power pole is used as the holding circuit contact and has the same rating as the power contacts.
- Class 8502 magnetic contactors are available in a wide variety of the following enclosures:
- NEMA Type 1 General Purpose
- NEMA Type 4 & 4X Watertight and Dusttight Stainless Steel
- NEMA Type 4X Watertight, Dusttight, and Corrosion Resistant Glass — Polyester
- NEMA Type 7 & 9 Bolted and Spin-Top for Hazardous Locations
- NEMA Type 12 Dusttight and Driptight for Industrial Use
- AC coils are available for application on 50-60 Hertz.
- 600Vac and 810A continuous current rated maximum
- NEMA Sizes 00-5 are supplied with coils that are designed to operate satisfactorily on line voltages of 85% – 110% of rated voltage
- NEMA Sizes 5, 6 and 7 contactors are supplied with a DC coil operated by a solid state rectifier circuit that is powered by an AC source.
- For flexibility field-installable or factory modified accessories include auxiliary contacts, power poles, pneumatic timer attachments, and cover mounted control stations
The Laser™ program offers quicker, consistent deliveries anywhere in the contiguous United States.
Related Documents & Downloads
Applications
- Construction
- Infrastructure
- Industrial Markets
- Commercial Office Buildings
- Building Automation
For a complete listing of documentation for this product, please consult the Technical Library.