TeSys T Motor Management System

Give your motor starters a sixth sense! 

TeSys T is an advanced and green motor management system. Used with a short circuit protection and a contactor, TeSys T will provide full motor monitoring, control and protection for electrical motors. TeSys T has been designed for the management of Critical Processes for applications such as Water WastewaterOil & Gas and Mining.

Reduce downtime and save energy with the TeSys T exclusive predictive capability and full sets of intuitive & easy to use commissioning tools. Click here to see a video on Predictive Capabilities. 

 Click here to get the predefined TeSys T Spec Sheet

Flexiblity

  • TeSys T is a flexible Motor Management System thanks to its 5 communication protocols (Modbus, CANopen, DeviceNet, Profibus and
    Ethernet Modbus TCP). Those 5 communication protocols will allow TeSys T to be integrated seamlessly in your automation systems. TeSys T is also fully integrated in the Advantys™ STB  solution and therefore open to Ethernet IP communication.
  • With only 3 product references, TeSys T covers a current range from 0.4A to 1000A. For current above 100A, the use of external Current Transformers is required. This flexible wide current range allows you to reduce your inventory levels significantly. TeSys T has been designed to fit in IEC and NEMA applications
  • TeSys T is a flexible Motor Management System thanks to its advanced control schemes. No less than 10 predefined control schemes are integrated in TeSys T. For more flexibility, TeSys T can be controlled through its terminal strip, through an HMI or its communication port. Having a central control in TeSys T will reduce the complexity of your installation, reduce the need of auxiliary equipment, save space and reduce costs.
  • Finally TeSys T is a flexible Motor Management System thanks to its commissioning options. Powersuite, a very intuitive PC based software, a user’ s friendly graphic HMI or PLCs can be used to fully commission TeSys T. Device Function Blocks are available for some PLC platforms to simplify installation.

Thanks to its great flexibility TeSys T, is a product of choice for new projects and for retrofit opportunities.  TeSys T is also fully integrated into the Model 6 iMCC as shown below:

TeSys T is also fully integrated into the Model 6 iMCC

Trust

  • TeSys T is quickly becoming a worldwide standard thanks to its flexibility. Lots of customers in Metal/Mining/Mineral, Oil&Gas, Water/WasteWater and other types of applications trusted TeSys T to deliver.
  • TeSys T is highly reliable and has a very long product life thanks to a state-of-the-art component selection, to the all in one design and to the advanced electronic protection. TeSys T can be integrated in many different types of harsh environment such as dusty atmospheres, marine applications, high vibration applications and corrosive atmospheres. This very high reliability will reduce machinery downtime and dramatically increase productivity.
  • TeSys T is fitted with removal terminal blocks which simplifies the maintenance tasks. The TeSys T Ethernet version enjoys a wide range of services which will make maintenance tasks even easier. Click here to see how the Daisy Chain Loop and the Faulty Device Replacement (FDR) will simplify maintenance tasks. (you will need to save this ZIP. file - If you are downloading to a disk, you must have a formatted, blank disk. If you are downloading to your hard disk drive, create a new folder where you can temporarily copy the file and open it. Remember - you can delete it later if you wish).

Prediction and Energy Management

  • TeSys T is able to accurately monitor Current, Voltage and Power over a wide range and features advanced protection and warning functions. The accurate monitoring allows TeSys T to detect very small drifts in current, voltage or power which is key for an effective preventive maintenance. The advanced protection and warning functions will allow TeSys T to predict process shutdowns and manage processes more efficiently.
  • TeSys T brings to applications and processes a full sense of Prediction thanks to its powerful customization capabilities. Custom Logic capabilities in TeSys T help to fine tune monitoring and protection needs in order to ensure a perfect fit with any type of processes.
  • The power monitoring capabilities makes TeSys T a Green Motor Management System because it can help to better manage energy consumption. TeSys T is fully integrated in Powerlogic systems  to fully utilized its Power and Energy Monitoring capabilities.
  • All of these great advanced monitoring, protection and energy management features will dramatically increase process availability (less downtime) and reduce operation costs.

Controller The main controller is providing communication features, current based protection and monitoring, statistics and control features.
The optional expansion module adds voltage, power and energy monitoring / management features.
HMI The HMI is a flexible option to quickly monitor and commission a TeSys T system. Control features are also available through the HMI.

 

Applications

  • Mining and Mineral
  • Pumping
  • Oil & Gas
  • Harsh Environment
  • Water Wastewater
  • Food & Beverage
  • Metals
  • Infrastructure
  • Semiconductor Machines

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
TeSys T Motor Management System 8430BR0901
Catalogs
TeSys T Motor Management System DIA1ED2061002EN-US
Data Bulletins
TeSys® Motor Starter Solutions for the North American Market 8536DB0901
TeSys® T Motor Management System: Establishing a Serial Communication Link with PowerSuite™ Software 8536DB0902
Upgrade of Motor Logic® Plus or Motor Logic Plus II Solid State Overload Relay to TeSys® T Motor Management System 8998DB1004
Handouts
TeSys T handout 8502HO0901
urls
The links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America
Brochures
Certification Approvals
Environmental Assessment
Software and Firmware
Technical Publications
TeSys Family Essential Guide
White Papers and Application Notes