TeSys K IEC mini Contactors

Available with current ratings from 6-12A

K-Line mini-contactors and overload relays - available in three ratings up to 10 HP at 600VAC - are ideal for general duty applications where small size and reliability are key concerns. The special armature structure design allows all devices and all operating coils, either AC or DC, to have the same physical size and panel footprint for convenience. Devices are available with low consumption DC operating coils for direct connection to PLC circuits.

Features and Benefits

  • Three contactor ratings for the USA market:
    • K06 rated for 3 HP motors at 480 Vac or 600 Vac.
    • K09 rated for 5 HP motors at 480 Vac or 600 Vac.
    • K12 rated for 7.5 HP motors at 480 Vac or 10 HP at 600 Vac.
  • IP20 finger-safe terminals with both North American and International terminal markings
  • Mountable on 35mm DIN rail or panel mount with screws
  • Available in 3-pole contactor versions with built-in auxiliary contact for holding circuit or 4-pole contactor versions
  • Current rating from 6-12A
  • Easily-installed accessories.
    • 2-pole or 4-pole instantaneous auxiliary contact blocks with screw clamp, slip-on, or spring terminals
    • Transient voltage surge suppressors
    • Electronic 1 to 30 second on-delay timers
  • Four wiring methods to reduce installation time:
    • Captive screw terminals for use with either Phillips or slotted head screwdrivers
    • Slip-on terminals for quick installation of single 1/4" or double 1/8" tabs
    • Terminal pins for soldering the contactor directly to a printed circuit board
    • Spring terminals for extreme-vibration applications
  • Control circuit flexibility

All versions of the K-line mini-contactors are available with an AC, DC, or low-consumption DC operating coil. The low-consumption DC coil operating device can be energized by a low level DC signal from a computer or PLC and includes built-in transient suppression.

  • Bimetallic overload relays

The K-line Class 10 bimetallic overload relays are ambient-compensated and include single-phase sensitivity for phase unbalance and phase loss protection. Standard features include isolated N.C. trip contact and N.O. alarm contact, manual or automatic reset function, tamper resistant window for full load current settings, and Test trip button. Five pins connect to the contactor load side terminals — three for the power circuit and two for the control circuit — which eliminate customer wiring for the 3-wire control holding circuit.

Related Documents & Downloads

Applications

  • OEM Commercial
  • Light Duty applications

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
TeSys Contactors and Thermal Overload Relays Brochure 8502BR0101
Catalogs
TeSys IEC-Style Contactors and Starters 8502CT9901
Data Bulletins
Cross Reference for Telemecanique E-line to K-line Contactors and Overload Relays 8502PD9501
TeSys® Motor Starter Solutions for the North American Market 8536DB0901
urls
The links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America
TeSys® K Technical Publications