TeSys F IEC Contactors

Available with current ratings from 115-800A

The F-line contactors and overload relays offer proven performance for resistive loads or large motor starting applications such as fans, crushers, pumps, compressors and overhead cranes. They offer high reliability with long mechanical and electrical life and the most complete line of accessories in the industry.

Features and Benefits:

  • F-line contactors and overload relays are available in the USA market for inductive motor applications from 115A up to 800 full load Amps and resistive loads up to 1000 Amps.
  • They offer motor control and overload protection for motors rated up to 800 HP at 480 Vac or 900 HP at 600 Vac.
  • 2 pole, 3 pole and 4 pole Contactors and Magnetic Latching Contactors
  • AC or DC operating coils
  • Includes UL listing, CSA Certification and CE mark
  • Both North American and international terminal markings
  • Replacement parts available
    • Contact Kits
    • Arc Chambers
    • Operating Coils
  • Easily installed accessories
    • Auxiliary contact blocks with serrated wiping action
    • Front mount dust tight auxiliary contact blocks
    • Pneumatic time delay blocks
  • Solid State Overload Relays
    Class 10 or class 20 overload relays are available from 30 to 630 Amperes. They are ambient compensated and include single phase sensitivity for phase unbalance and phase loss protection. They also include the following features:
    • IIsolated N.C. trip contact, N.O. alarm contact
    • Manual reset button
    • Rotary dial for adjustable current settings with tamper resistant window
    • Test trip button
    • Momentary stop button and trip indicator
Related Documents & Downloads

Applications

  • Material Handling
  • HVAC
  • Packaging
  • Control Equipment Panels
  • Water Wastewater
  • OEM Commercial
  • Food & Beverage
  • Industrial Markets

For a complete listing of documentation for this product, please consult the Technical Library.

Catalogs
TeSys IEC-Style Contactors and Starters 8502CT9901
Data Bulletins
TeSys® Motor Starter Solutions for the North American Market 8536DB0901
urls
The links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America
TeSys F 2D CAD Drawings
TeSys F Technical Publications