TeSys D IEC Contactors

Available with current ratings from 9-150A

The D-line contactors and overload relays are the largest selling line of contactors and starters in the world. They offer high reliability with long mechanical and electrical life and the most complete line of accessories in the industry.

Features and Benefits

  • D-line contactors and overload relays are available in 11 contactor ratings for the USA market for inductive motor applications from 9A up to 150 full-load amps and resistive loads up to 200 A
  • Designed to control and provide overload protection to motors rated up to 100 HP at 480 Vac or 125 HP at 600 Vac, TeSys D meets your needs for a majority of motor starter applications. Read about TeSys D and Type 2 Coordinated Protection.
  • 3-pole and 4-pole contactor versions available
  • All contactors include built-in auxiliary contacts
  • All screw connections have IP20 finger-safe terminals with both North American and International terminal markings
  • D-line contactors can be panel mounted with screws or DIN rail mounted
  • Easily Installed Accessories
    • Auxiliary contact blocks with serrated wiping action
    • Front mount dust tight auxiliary contact blocks
    • Pneumatic time delay blocks
    • Transient voltage surge suppressors
    • Interface modules and electronic timers
    • Mechanical latching blocks
  • Control Circuit Flexibility

The D-line contactors are available with ac or dc operating coils. Several devices utilize a low consumption dc coil with built-in transient suppression for operation with a low-level dc signal from a computer or PLC without need for an interposing relay

  • A choice of wiring connections, including spring terminals, ring tongue terminals, slip-on terminals and screw clamps, provides flexibility in meeting specific, application requirements. Click here for information on the new and patented TeSys D with Everlink® termination technology available on 40A to 65A contactors and overload relays
  • Overload Relays
    Class 10 or Class 20 bimetallic overload relays are available up to 140 A. They are bimetallic ambient compensated and are available with or without single-phase sensitivity for phase unbalance and phase loss protection. New solid state overload relays are available for 90 to 150 A applications. Both bimetallic and solid-state overload relays include the following features:
    • Isolated N.C. trip contact and N.O. alarm contacts
    • Manual or automatic reset function (bi-metallic versions only)
    • Tamper-resistant window for FLA settings
    • Test trip button
Related Documents & Downloads

Applications

  • Material Handling
  • HVAC
  • Packaging
  • Control Equipment Panels
  • Commercial/Industrial water systems
  • Water Wastewater
  • OEM Commercial
  • Food & Beverage
  • Industrial Markets

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
TeSys Contactors and Thermal Overload Relays Brochure 8502BR0101
TeSys: The New D-Line Contactor Brochure 8502BR0102
The New D-Line TeSys Quickfit Technology 8502SP0103
Catalogs
TeSys IEC-Style Contactors and Starters 8502CT9901
Data Bulletins
TeSys® Motor Starter Solutions for the North American Market 8536DB0901
Handouts
SEMI F47 Low Voltage Ride Through Module 0106HO0204
TeSys D-Line Contactors Features and FAQs 8502HO0101
TeSys D-Line Four Pole Contactor 8502HO0203
Instruction Bulletins
CA2DN Relays, LC1D09...D32 Contactors, and LA Accessories 50006-365-15
LC1/LC2 D40...D80 Contactors, Reversing Contactors, and Accessories 50006-365-14
LC2D09..D32 Reversing Contactors and LA Accessories 50006-365-13
urls
The links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America
TeSys D Technical Publications