Definite Purpose Starters

Available with current ratings from 20-90A

Definite purpose starters are inexpensive starters for applications with relatively low duty cycles. Typical applications include air compressors, agricultural equipment, pumps and HVAC equipment.

Features and benefits: 

  • 2-, 3-, and 4-pole Starters rated 600Vac maximum
  • Current ratings from 20-90A
  • Low Cost
  • Small Size
  • Melting Alloy Overload Block
  • Trip Free Reset Mechanism
  • Open Type or Enclosed
  • 500,000 Mechanical Operations
Related Documents & Downloads

Square D logo

Applications

  • HVAC
  • Food & Beverage

For a complete listing of documentation for this product, please consult the Technical Library.

Catalogs
Definite Purpose Control 8910CT9301