Type M and T Integral Horsepower Starters
Available in NEMA sizes M0 – M1
Types M and T integral horsepower manual starters provide convenient “On-Off” operation of small single phase, polyphase, or DC motors. Typical applications include small machine tools, pumps, fans, and conveyors. They feature push button or toggle operators and reliable overload protection. Pilot lights and auxiliary contacts are available.
Features & Benefits
- Available in NEMA Sizes M-0, M-1, and M-1P
- Poles
- AC: Two poles single phase; three poles polyphase
- DC: 2 poles (without Low Voltage Protection only)
- 600 Vac and 250 Vdc maximum
- Melting alloy thermal overload relays have provisions for one Type B thermal unit for single phase starters and three
- Type B thermal units for three phase starters (All thermal units must be installed and the device reset before the starter contacts will operate)
- Operator
- Push button or toggle operator in open and NEMA Type 1
- Direct-acting push button only on NEMA Types 4 and 12
- External toggle to actuate a push button device inside on NEMA Types 4X, 7 & 9
- Convenient mechanism Lock Off
- Available on Both open devices and starters in NEMA Type 1 (surface/flush mounting)
- Locked in Off or Stop position - NEMA Types 4, 4X, 7 & 9, and 12 enclosures
- Locked closed to prevent unauthorized entry - NEMA Type 1 surface mounting, 4, 4X, 7 & 9 and 12 enclosures
- Power terminals have pressure wire or box lug. Auxiliary interlock terminals have pressure wire
- Auxiliary contacts N.O. or N.C. for AC loads only
- Red pilot light kits are available for use on various voltages between 100 and 600 V for convenience
- Meets UL and CSA requirements
- Reversing manual starters consist of two mechanically interlocked Type M or T manual starters.
- Available in NEMA Type 1 surface-mounting enclosures or as open type
- Two-speed manual starters are for wye-connected separate winding motors only.
- Consist of two mechanically interlocked Type M or T manual starters
- Available with or without low voltage protection in NEMA Type 1 enclosures or open type
Related Documents & Downloads
Applications
- Simple Machine Control
- HVAC
For a complete listing of documentation for this product, please consult the Technical Library.
Catalogs |
|
| Contactores y arrancadores de motores: Aplicaciones de potencia industriales de uso pesado | 8502CT0402 |
| Manual Starters and Switches Selection Guide | 2510CT9701 |
| Motor Contactors and Starters: Heavy Industrial Power Applications Catalog | 8502CT0401 |
declarations |
|
| Manual Starters and Switches, Class 2510, 2511, 2512 / Reversing Drum Switches, Class 2601 | |
drawings |
|
| NEMA Manual SWITCHES 2510_KG NEMA 1 | 25100026 |
| NEMA Manual SWITCHES 2511_KF_REV_FLUSH | 25100028 |
trip curves |
|
| Selection Index for 30068 Trip Curves, Class 2510, 8536, 9065 | 30068-index |