TeSys GV7 Manual Motor Protectors
Designed for motor applications from 12-220A
An ingenious alliance of electronic and electromechanical technology, the model GV7 range of motor circuit-breakers provides more effective protection, ideal for top-of the-range applications. The GV7 is UL listed as Manual Motor Controller. It provides control and protection for motors with full load currents up to 220A.
Features and Benefits
- UL 508 Listed, CSA Certified, and CE Marked to meet global needs
- UL Listed for Group Motor Applications in accordance with NEC 430-53
- Motor control and protection in accordance with standards IEC 947-2 and IEC 947-4-1
- Rocker lever control
- models: GV7-RE, GV7-RS
- 8 ratings to suit unique needs
- Optional door-mounted control
- Short-circuit trip threshold: average 13 ln
- Rated current with 600V: 12 - 220 A
- Box lug connectors
- Class 10, solid state overload relay
- Single phase sensitivity
- Magnetic instantaneous short-circuit protection
- Test trip mechanism
- Provision for padlocking in the OFF position requires attachment of rotary handle for GV7
- Fingersafe terminals (meets IP20 standards)
- North American and European terminal markings
Applications
- Control Equipment Panels
- OEM Commercial
- Industrial Markets
For a complete listing of documentation for this product, please consult the Technical Library.
Catalogs |
|
| GV2, GV3, and GV7; Manual Motor Starters, Controllers, and Protectors | 2520CT0001 |
| MachineStruxure Automation Solutions for industrial machines - Catalog 2011 | MKTED211041EN-US |
Data Bulletins |
|
| TeSys® Motor Starter Solutions for the North American Market | 8536DB0901 |
declarations |
|
| Type L, Z, G Auxiliary Relays; Type LK3 Vario Disconnectors; Type L Switchgear and controlgear assemblies; CA Relays Aux. contactors; Type L Thermal protection relays; Type L MCCs; Type G Motor circuit-breakers; Type C Contactors | |
Handouts |
|
| GV7 Manual Starter and Protector Handout | 2520HO9901 |
urlsThe links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America |
|
| GV7 2D CAD Drawings | |
| GV7 Technical Publications | |
