TeSys GV2 Manual Starters and Protectors

Designed for motor applications up to 32A

The GV2 manual starter and protector provides manual isolation, manual motor control, and thermal overcurrent protection in one compact unit. The basic motor starter GV2ME controls motors with full load currents up to 32 A. The GV2P, high performance manual starter, offers a higher withstand rating and visible trip indication for convenience. The GV2P has an additional UL 508 type E rating as a stand alone self-protected manual combination starter. The UL 508 type E rating requires the addition of line side insulating barrier GV2GH7.

Features and Benefits
  • UL 508 Listed, CSA Certified, and CE Marked to meet global needs
  • UL Listed for Group Motor Applications when used alone or in combination with TeSys D-Line Contactors in accordance with NEC 430-53
  • Motor control and protection in accordance with standards IEC 947-2 and IEC 947-4-1
  • 10-100 kA UL-listed short circuit current rating depending on application size and voltage
  • 3-pole, 30 hp @ 575 V maximum
  • Designed for motor full load currents up to 32A
  • Compact size 45 mm wide
  • Class 10 ambient compensated Overload relay
  • Single phase sensitivity
  • Magnetic instantaneous short-circuit protection
  • Test trip mechanism
  • The addition of an undervoltage trip enables the motor circuit-breaker to be tripped if voltage is lost
  • The addition of a shunt trip enables remote control of tripping
  • Provision for padlocking in the OFF position standard
  • Fingersafe terminals (meets IP20 standards)
  • Available with Screw clamp and screw type terminals for flexibility
  • North American and European terminal markings
     

Applications

  • Control Equipment Panels
  • OEM Commercial
  • Industrial Markets

For a complete listing of documentation for this product, please consult the Technical Library.

Catalogs
GV2, GV3, and GV7; Manual Motor Starters, Controllers, and Protectors 2520CT0001
HVAC & R machine control solutions - Catalog 2011 DIA6ED2110101EN-US
MachineStruxure Automation Solutions for industrial machines - Catalog 2011 MKTED211041EN-US
Data Bulletins
GV2P Manual Motor Protectors: Meeting UL 508 Type E and Type F Requirements 2520DB0201
TeSys® Motor Starter Solutions for the North American Market 8536DB0901
declarations
Type L, Z, G Auxiliary Relays; Type LK3 Vario Disconnectors; Type L Switchgear and controlgear assemblies; CA Relays Aux. contactors; Type L Thermal protection relays; Type L MCCs; Type G Motor circuit-breakers; Type C Contactors
drawings
Manual Starter and Protector Auxiliary Contact E0203001-01
Manual Starter and Protector, 0.10-32A, 3 Pole E0203601-01
Manual Starter and Protector, 0.10-32A, 3 Pole E0203701-01
Manual Starter and Protector, 0.10-32A, 3 Pole GV2M_0_OD
Manual Starter and Protector, 0.10-32A, 3 Pole E0203601-01
Manual Starter and Protector, 0.10-32A, 3 Pole E0203701-01
Manual Starter and Protector, 0.10-32A, 3 Pole GV2M_0_OD
Manual Starter and Protector, 0.10-32A, 3 Pole E0203601-01
Manual Starter and Protector, 0.10-32A, 3 Pole E0203701-01
Manual Starter and Protector, 0.10-32A, 3 Pole GV2M_0_OD
urls
The links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America
GV2 2D CAD Drawings
GV2 Technical Publications