NEMA Fusible Disconnect Switch Combination Starters
NEMA size 0-6 combination starters with a fusible or non-fusible disconnect switches, efficient long-lasting LED pilot lights, and foam-in-place door seals.
Square D® NEMA Fusible Disconnect Switch Combination Starters are available with either fusible or non-fusible disconnect switches in NEMA sizes 0-6. These trusted combination starters offer unmatched reliability and flexibility for quick access and less install downtime.
Features & Benefits:
- Built-in Quality—Enjoy superior features like:
- Longer lasting, energy efficient 30 mm LED pilot lights.
- Specially designed, pliable “foam-in-place” cabinet seals that protect from harmful outside elements providing a secure seal each time it’s closed.
- Flexible Fit—Accommodate standard 9070TF control power transformers allowing for a wide range of fits and easier modifications.
- Easy Access—Streamline installation, wiring, maintenance and field modifications with convenient door-mounted pilot devices.
- Expert Design—Operate smarter with the redesigned operating mechanism and disconnect switch that allow you to reset the overload without special tools. Also, the sturdy construction of the non-removable door helps ensure a safer, more secure starter.
- Seismic Tested—Rely on seismic-rated NEMA combination starters for critical applications like hospitals, water treatment facilities, data centers, schools, shopping centers, and convention centers.
Order Combination Starters today through the Laser™ program and receive your shipment in as little as 3 days!
Ask your distributor how you can get same day Combination Starters through the Stock Your Combination program
Related Documents & Downloads
- Non-Reversing, Disconnect Switch Type
- Reversing, Disconnect Switch Type
- Two-Speed, Disconnect Switch Type
Applications
- Construction
- Infrastructure
- Industrial Markets
- Commercial Office Buildings
- Building Automation
For a complete listing of documentation for this product, please consult the Technical Library.