NEMA Circuit Breaker Combination Starters
NEMA sizes 0-7 with award-winning PowerPact circuit breakers, efficient long-lasting LED pilot lights and foam-in-place door seals.
Square D® NEMA Circuit Breaker Combination Starters offer unmatched reliability and flexibility for quick access and less install downtime. Plus, NEMA sizes 0-7 starters fit numerous commercial building applications.
Features and benefits
- Built-in Quality—enjoy superior features like:
- Award-winning PowerPact eMCP circuit breakers that protect higher amp flow and offer greater in-field flexibility.
- Longer-lasting, energy efficient 30 mm LED pilot lights.
- Specially designed, pliable “foam-in-place” cabinet seals that protect from harmful outside elements providing a secure seal each time it’s closed.
- Flexible Fit—Accommodate standard 9070TF control power transformers allowing for a wide range of fits and easier modifications. NEMA size 0-5 Combination Starters use only 5 eMCP frames to meet many applications
- Easy Access—Streamline installation, wiring, maintenance and field modifications with convenient door-mounted pilot devices.
- Extra Protection—Relax knowing you can easily set eMCP dials to comply with NEC 430.52 allowing you to handle transient inrushes without tripping. Plus, enjoy extra circuit protection during motor acceleration.
- Expert Design—Operate smarter with the redesigned operating mechanism and disconnect switch that allow you to reset the overload without special tools. Also, the sturdy construction of the non-removable door helps ensure a safer, more secure starter.
- Seismic Tested—Rely on seismic-rated NEMA combination starters for critical applications like hospitals, water treatment facilities, data centers, schools, shopping centers, and convention centers.
Order Combination Starters today through the Laser™ program and receive your shipment in as little as 3 days!.
Ask your distributor how you can get same day Combination Starter pick up through the Pick Your Combination program.
Related Documents & Downloads
Applications
- Construction
- Infrastructure
- Industrial Markets
- Commercial Office Buildings
- Building Automation
For a complete listing of documentation for this product, please consult the Technical Library.