IEC Fusible Disconnect Switch Combination Starters
Supplied with Class CC or Class J fuse with current rating up to 60A
IEC combination starters combine the requirements of motor overload and short circuit protection in one convenient compact package. All fusible devices provide Type 2 Coordination through 30 hp at 460 V. The IEC combination starter line accepts standard TeSys D accessories and all Insta-Kits pilot devices and control power transformer kits for convenience. Standard capacity control power transformers with built-in fuse block can be installed in the standard enclosure.
Features and Benefits
- Meets UL and CSA requirements
- Devices are available in Type 1 and Type 12/3R enclosures
- Designed for 3-phase motor applications rated maximum 30 HP at 575 Vac
- Current rating of contactor ranges from 9-40A
- UL Class CC Fuse clip rated 30A and Class J fuse rated 30A, 60A
- Available in both reversing and non-reversing versions
- Non-Reversing:
- One N.O. auxiliary contact standard
- One N.C. auxiliary contact also provided in 40A rated contactor
- Reversing:
- Two N.O. and two N.C. auxiliary contacts standard
Related Documents & Downloads
Applications
- Industrial Markets
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Automation and Control Product Panorama | 8000BR0101 |
| Specialty Machinery In-Bay Automatic/Self Serve Car Wash Solutions Brochure | 0106BR0505 |
| Specialty Machinery Tunnel Car Wash Solutions | 0106BR0504 |
| TeSys T Motor Management System | 8430BR0901 |
Catalogs |
|
| TeSys IEC-Style Contactors and Starters | 8502CT9901 |
Handouts |
|
| Enclosed IEC Starter Accessory Worksheet | 8000HO0718 |
| HVAC System Solutions Brochure | 8000HO0817 |
| IEC Combination Starter Selector Worksheet | 8000HO0719 |
| IEC Open Accessories | 8000HO0720 |
| IEC Open TeSys D-Line Contactors Selector Worksheet | 8000HO0721 |
| TeSys GV3P Manual Starter Protectors | 2520HO1101 |
| TeSys T Motor Management System | 8502HO0901 |
Instruction Bulletins |
|
| LC1-V160 / V320 / V610 | W915113820111 |