IEC Circuit Breaker Combination Starters
Supplied with IEC starter with circuit breakers with current rating up to 50A
IEC combination starters combine the requirements of motor overload and short circuit protection in one convenient compact package. The IEC combination starter line accepts standard TeSys D accessories and all Insta-Kits pilot devices and control power transformer kits for convenience. Standard capacity control power transformers with built-in fuse block can be installed in the standard enclosure.
Features and Benefits:
- Meets UL and CSA requirements
- Devices are available in Type 1 and Type 12/3R enclosures
- Designed for 3-phase motor applications rated maximum 30 HP at 575 Vac
- Current rating of contactor ranges from 9-40A
- Circuit Breaker maximum current rating ranges from 15–50A
- Available in both reversing and non-reversing versions
- Non-Reversing:
- One N.O. auxiliary contact standard
- One N.C. auxiliary contact also provided in 40A rated contactor
- Reversing:
- Two N.O. and two N.C. auxiliary contacts standard
Related Documents & Downloads
Applications
- Industrial Markets
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Automation and Control Product Panorama | 8000BR0101 |
| InstaKits Pre-Wired IEC Enclosed Starter Brochure | 8536BR0801 |
| Specialty Machinery In-Bay Automatic/Self Serve Car Wash Solutions Brochure | 0106BR0505 |
| Specialty Machinery Tunnel Car Wash Solutions | 0106BR0504 |
| TeSys T Motor Management System | 8430BR0901 |
Catalogs |
|
| TeSys IEC-Style Contactors and Starters | 8502CT9901 |
Handouts |
|
| Enclosed IEC Starter Accessory Worksheet | 8000HO0718 |
| HVAC System Solutions Brochure | 8000HO0817 |
| IEC Combination Starter Selector Worksheet | 8000HO0719 |
| IEC Open Accessories | 8000HO0720 |
| IEC Open TeSys D-Line Contactors Selector Worksheet | 8000HO0721 |
| TeSys GV3P Manual Starter Protectors | 2520HO1101 |
| TeSys T Motor Management System | 8502HO0901 |
Instruction Bulletins |
|
| LC1-V160 / V320 / V610 | W915113820111 |
Launch Documents |
|
| Model 6 Low VoltageMotor Control Centers with Motor Logic Plus II Overload Relays Launch Document | 8198LD0501 |