Contactors and Starters

Combination Starters
NEMA Circuit Breaker Combination Starters
NEMA Circuit Breaker Combination Starters

NEMA sizes 0-7 with award-winning PowerPact circuit breakers, efficient long-lasting LED pilot lights and foam-in-place door seals. 

NEMA Fusible Disconnect Switch Combination Starters
NEMA Fusible Disconnect Switch Combination Starters

NEMA size 0-6 combination starters with a fusible or non-fusible disconnect switches, efficient long-lasting LED pilot lights, and foam-in-place door seals.

IEC Circuit Breaker Combination Starters
IEC Circuit Breaker Combination Starters

Supplied with IEC starter with circuit breakers with current rating up to 50A

IEC Fusible Disconnect Switch Combination Starters
IEC Fusible Disconnect Switch Combination Starters

Supplied with Class CC or Class J fuse with current rating up to 60A


Pump Panels
Pump Panels

Available in NEMA sizes 0-7

NEMA / IEC Contactors and Starters
TeSys K IEC mini Contactors
TeSys K IEC mini Contactors

Available with current ratings from 6-12A

TeSys T Motor Management System
TeSys T Motor Management System

Give your motor starters a sixth sense! 

TeSys D IEC Contactors
TeSys D IEC Contactors

Available with current ratings from 9-150A

TeSys F IEC Contactors
TeSys F IEC Contactors

Available with current ratings from 115-800A


TeSys U Combination Motor Starter
TeSys U Combination Motor Starter

Simplify your Combination Motor Starter

Definite Purpose Starters
Definite Purpose Starters

Available with current ratings from 20-90A

Definite Purpose Contactors
Definite Purpose Contactors

Available with current ratings from 20-352A

Type S NEMA Starters
Type S NEMA Starters

Available in NEMA size 00-7


Type S NEMA Contactors
Type S NEMA Contactors

Available in NEMA size 00-7

Lighting Contactors
Lighting Contactors

Available with current ratings from 30-800A

Manual Starters / Protectors and Switches
TeSys GV2 Manual Starters and Protectors
TeSys GV2 Manual Starters and Protectors

Designed for motor applications up to 32A

TeSys GV3 Motor Starter Protectors
TeSys GV3 Manual Starters and Protectors

Designed for motor applications from 9-65A

TeSys GV7 Manual Motor Protectors
TeSys GV7 Manual Motor Protectors

Designed for motor applications from 12-220A

Type F Fractional Horsepower Starters
Type F Fractional Horsepower Starters

Designed for single phase motors rated up to 1HP. 2-pole starters may also be used with motors rated up to 0.75HP


Type M and T Integral Horsepower Starters
Type M and T Integral Horsepower Starters

Available in NEMA sizes M0 – M1

 

Type K Manual Switches
Type K Manual Switches

Designed for motor applications up to 30A

 

Type A and B Reversing Drum Switches
Type A and B Reversing Drum Switches

Designed for motor rated up to 7½ HP