Low Ampere QYU Unit Mount Miniature Supplementary Protectors
Available for surface, flush, or DIN mounting.
The QYU is UL 1077 Recognized as a supplementary protector. It is provided in 1-pole, 277 Vac, and 10 through 30 A ratings. They are available for surface, flush, or DIN mounting.
- 10 A to 30 A, 1-pole, 5000 AIR 277Vac
- Single handle with internal common trip
- UL Listed 48 Vdc (5000 AIR)
For a complete listing of documentation for this product, please consult the Technical Library.
Catalogs |
|
| QOU Miniature Circuit Breakers and Switches Catalog | 0720CT9401 |
drawings |
|
| Circuit Breaker QOU 10 - 60 AMP | QOU 1 3P 70A OUTLINE 001 |
| QOU High Amp Circuit Breaker QOU 70-125 Amp | QOU 1 3P 125A OUTLINE 001 |
Handouts |
|
| Extreme Duty QOU Circuit Breaker Handout | 0720HO0601 |
Instruction Bulletins |
|
| QOU2DTILA Handle Interlock | 40273-136-03 |
| QOU2DTILA Handle Interlock for QOU Circuit Breakers Rated 10-70 Amperes (Except 70 Ampere 3-pole Circuit Breakers) | 48840-190-01 |
| QOURT Ring Connectors for QOU Circuit Breakers | 48840-214-01 |
| Series 3 QOU and QOUR 10-60 A Ring Terminal Circuit Breakers Special Purpose Connectors, Not for General Use | 48840-218-01 |
| Series 3 QOU® Circuit Breakers and QYU® Supplementary Protectors | 48840-048-01 |
| Threaded Mounting Foot for QOU Circuit Breakers | 48840-208-01 |
| Threaded Mounting Foot for QOU Circuit Breakers Ending with Suffix 5251 | 48840-216-01 |